Tools, Software & Simulation Models

TOOLS, SOFTWARE & SIMULATION MODELS — TOOLS, SOFTWARE & SIMULATION MODELS

 
To filter this listing by product category or application, or both, visit the Tools, Software & Simulation Models Page.
ADIsim Design/Simulation Tools (50)
  • ADIsimPE Linear and Mixed-Signal Circuit Simulator
    ADIsimPE is powered by SIMetrix/SIMPLIS and is a circuit simulation suite optimized for the design and development of analog and mixed signal circuits.
  • ADP2165_66 Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADM1278 Hot Swap Designer
    Microsoft Excel download tool from ADIsimPower to generate a hot-swap design complete with a schematic, bill of materials, and performance specifications.
  • ADI RF Amplifier Library for Agilent ADS  (zip, 2620 kB)
    Used to analyze ADI RF Gain Blocks in the Agilent ADS modeling environment.
  • AD9249 ADISimADC model  (zip, 132 kB)
  • ADIsimPE powered by SIMetrix/SIMPLIS
  • ADP244x Inverting Buck-Boost Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP505x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP3050 Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP2503/4 Buck Boost Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP244x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP238x Inverting Buck-Boost Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP238x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP230x Inverting Buck-Boost Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP2114/16 Dual Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP237x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP232x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP230x Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP21xx Buck Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP187x Buck Designer Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1864 Buck Controller Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1851-53 Buck Designer Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1850-77 Buck Designer Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP182x Buck Designer Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1621 Coupled-SEPIC Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1621 Cuk Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP1621 Boost Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP161x Coupled-SEPIC Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP161x SEPIC-Cuk Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADP161x Boost Regulator Design Tool
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • ADI Linear Regulator Design Tool and Parametric Search
    Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
  • Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • ADIsimSRD Design Studio
    Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.
  • ADIsimCLK Design and Evaluation Software
    ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
  • ADI DiffAmpCalc™
    ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
  • Free NI Multisim™ SPICE Simulator, SPICE Models and Support
  • RF Design Tools
  • UG-241: Using the Simulation Model for ADI Hotswap Controllers  (pdf, 417 kB)
  • Supervisor Parametric Search
    Narrow down the thousands of available supervisors using parameters applicable to your application.
  • Download files for ADIsimPower™ Voltage Regulator Design Tool
    The individual Excel-based voltage regulator design tools used in ADIsimPower™.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
  • ADIsimDAC™
    A solution based tool to assist the user with the selection, and evaluation of DAC's, and DAC applications circuits.
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
  • ADIsimDDS™
    The purpose of this tool is to assist a user in selecting and evaluating Analog Devices, Direct Digital Synthesis (DDS) IC's. It allows a user to select a device, enter the desired operating conditions and evaluate it's general performance.
  • ADIsimPLL™- Version 3.60.10
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • ADIsimThermocouple™
    This tool will calculate output voltage based on thermocouple type and temperature for the AD594/AD595 thermocouple amplifiers.
  • Analog Bridge Wizard
    The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
  • Analog Photodiode Design Assistant v1.1
    The Photodiode Wizard helps you select and design the best amplifier for your application. To use the wizard, simply enter the specifications of your design, including supply voltage, photodiode characteristics, bandwidth, and required accuracy. After selecting an amplifier you can view the full solution including a schematic, error budget, noise analysis, bill of materials, and SPICE netlist.
ADIsimPower Voltage Regulator Design Tool (1)
Amplifier Error Budget Analysis (2)
BSDL Files (87)
Code Examples (30)
CrossCore Embedded Studio (1)
  • CrossCore® Embedded Studio for Analog Devices Processors
    CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
DAC Harmonic Analyzer (3)
  • DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
  • AD9772 DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
  • AD9777 DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
Design Assistants (9)
Design Calculators (22)
  • ADuCM360/361 Power Calculator  (xlsx, 41 kB)
  • ADE7816 Phase Calibration Calculator  (xls, 33 kB)
  • In-Amp Error Calculator
    These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
  • ADuC706x Digital Filter Frequency Response Model  (xls, 515 kB)
  • AD849x Thermocouple Nonlinearity Error Calculator
  • Accelerometer FIFO Calculator
    Help configure the ADXL345 and ADXL346 digital accelerometer devices
  • Sigma Delta Register Configuration Assistant
    Easily program the configuration registers for the sigma delta ADCs. Use pull-down menus to determine the correct hex values to load into the registers, and generate pseudo-code.
  • Digital Filter Model Spreadsheets
    These spreadsheet tools show the response of the digital filter section of the AD71xx and AD77xx devices based on input parameters.
  • DDS Configuration Assistant
    Determines tuning words and hex codes to program the DDS based on your output frequency, phase, and reference clock. Calculates actual output frequency and the Rset value required for your desired output current level. Illustrates harmonic images and spurs at the output, including the effect of a user-defined analog filter.
  • CCD Pll Settings
    These spreadsheets help with the programming of the on-chip PLL on the AD988x flat panel display devices. They will help generate the pixel clock and optimize the performance of the PLL for many of the different industry standard video formats.
  • Voltage Reference Selection & Evaluation Wizard
  • TMP01 Setpoint Calculator
  • In-Amp Common Mode Calculator
    These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor.
  • PLL Register Configuration Assistants
    These tools will generate the hex code values needed to configure the registers of the AD41xx and ADF42xx PLLs. They will also help determine the the values of the counters needed to obtain a certain output frequency given a reference clock.
  • OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
  • AD8158 Power Calculator  (xls, 35 kB)
    This spreadsheet will assist the user in calculating power supply requirements and total device power dissipation.
  • AD8304 Component Calculator
    A tool for calculating component values for changing the slope and intercept of the AD8304 logarithmic converter.
  • AD5933/4 Demonstration and Design Tool
    A tool for demonstrating use of the AD5933/4 Impedance Converter / Network Analyzer.
  • AD7732/34/38/39 Codeword Tool
    A tool to calculate codewords from voltages in the AD7732/34/38/39 Sigma-Delta ADCs.
  • AD650 Component Selection Calculator
    This tool calculates values for Cint, Rint, and Cos for frequency-to-voltage and voltage-to-frequency applications of the AD650. Calculated values may be adjusted to see the effect on the outputs.
  • SSM2167 Transfer Characteristic Tool
    An online tool to compute and plot the transfer characteristic from RCOMP and RGATE.
  • Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Tool (16)
Device Drivers (195)
Download the SDK (1)
Evaluation Software (47)
Filter Model (2)
FPGA HDL (211)