Processors & Microcontrollers
Analog Devices’ processors and microcontrollers support a myriad of general-purpose and application-specific needs. Processors include audio processors/SoCs, embedded processors, and digital signal
Viewing:
Subcategories
Audio Processors
Analog Devices offers a broad portfolio of audio processors ideal for real-time audio applications.
ADI’s SigmaDSP® allows designers to use the SigmaStudio™ graphical tool with an audio digital signal processor without assembly or C coding. Many SigmaDSP processors also integrate high performance audio ADCs and DACs to build a full audio system on chip. ADI’s SHARC® processors are the leaders in quality audio processing, and the Blackfin® processors lead in mobile multimedia.
DSP
Digital signal processing (DSP) is a key requirement in a variety of industries and applications.
Analog Devices offers an assortment of digital signal processing solutions for applications including automotive, portable, motor/power control, security, test and measurement, and beyond to help you meet your design needs. Our processor portfolio provides scalable low latency audio performance, featuring large on-chip SRAM with many options including on-chip ASRCs and multi-channel IIR/FIR/FFT accelerators to facilitate real-time audio processing. System connectivity includes TDM/I2S, Ethernet, MLB, CAN, SPI, I2C, UART, and many others, making them a fit for a wide variety of embedded applications.
Heterogeneous Multicore Processors
Featuring the Analog Devices SHARC® and SHARC+® digital signal processing
(DSP) core technologies, the SHARC audio processor portfolio offers deterministic and very low processing latency with best-in-class MIPS/mW performance. Many heterogeneous multicore processors feature FIR/IIR hardware accelerators to offload common digital signal processing algorithms from the core, thus freeing the core to perform post-processing algorithms in parallel, making them the ideal choice for real-time audio applications. The broad SHARC+ SoC portfolio provides performance scalability up to 1 GHz and a variety of on-chip memory configurations and peripheral mixes. For complex peripherals such as Ethernet and USB, some SoCs feature an integrated ARM core to handle running stack software and other microcontroller tasks.
Microcontrollers
Analog Devices’ microcontroller units (MCUs) can be used in a multitude of IoT processing
applications. They allow analog and digital sensing for interpreting capabilities with built-in ADCs, DACs, and temperature sensors for precision sensing applications. Some of these MCUs can be powered by a single coin cell battery with on-board power management, along with embedded memory and security features to help protect our customer’s IP. These microcontrollers can be used in industrial, automotive, and instrumentation applications, as well as Internet of Things (IoT) applications such as Smart Agriculture, Smart Building, Smart City, Smart Factory, and Smart Health.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}