ADL5903

RECOMMENDED FOR NEW DESIGNS

200 MHz to 6 GHz 35 dB TruPwr™ Detector

Viewing:

Overview

  • Accurate rms-to-dc conversion from 200 MHz to 6 GHz
  • Measurement dynamic range of 35 dB
    Ripple-free transfer function
  • Single-ended input, 50 Ω source compatible
    No external matching required
  • Linear in decibels output, scaled 35.5 mV/dB at 900 MHz
  • Waveform and modulation independent, such as
    GSM/CDMA/W-CDMA /TD-SCDMA/LTE
  • Excellent temperature stability
  • Operates from 3.0 V to 5.0 V from −55°C to +125°C
  • Low power consumption: 3 mA at 3.0 V to 5.0 V supply
  • 8-lead, 2 mm × 2 mm LFCSP package

The ADL5903 is a true rms responding power detector that has a 35 dB measurement range. It features low power consumption and an intrinsically ripple-free error transfer function.

The ADL5903 provides a solution in a variety of high frequency systems requiring an accurate measurement of signal power. Requiring only a single supply of 3.0 V to 5.0 V and a few capacitors, it is easy to use and capable of being driven single-ended or with a balun for differential input drive. An on-chip matching network provides good return loss over the specified frequency range of the device. The ADL5903 can operate from 200 MHz to 6 GHz and can accept inputs from −30 dBm to +20 dBm.

The ADL5903 can be used to determine the true power of a high frequency signal with a complex modulation envelope including large crest factor signals such as GSM, CDMA, W-CDMA, TD-SCDMA, and LTE modulated signals. The output is then proportional to the logarithm of the rms value of the input. In other words, the reading is presented directly in decibels and is scaled about 35.5 mV/dB at 900 MHz.

The ADL5903 has low power consumption when operational and a disable mode that further reduces the power consumption. Power consumption is less than 100 μA when the ADL5903 enters power-down mode through a logic low at Pin ENBL. The ADL5903 is supplied in a 2 mm × 2 mm, 8-lead LFCSP for operation over the wide temperature range of −55°C to +125°C.

Applications

  • Power amplifier linearization/control loops
  • Transmitter power controls
  • Transmitter signal strength indication (TSSI)
  • RF instrumentation
  • Wireless repeaters

ADL5903
200 MHz to 6 GHz 35 dB TruPwr™ Detector
ADL5903-fbl ADL5903 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD7466 PRODUCTION 1.6 V Micro-Power 12-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL5903

ADL5903 Evaluation Board

Product Details

The ADL5903-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3.0 V to 5.0 V/15 mA power supply. The power supply must be connected to the test  loops labeled VPOS and COMM. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (OUT).

EVAL-ADL5903
ADL5903 Evaluation Board
ADL5903-EVALZ

Latest Discussions

Recently Viewed