Temperature Sensor & Control Devices
All Temp Sensors and Control Devices
| SortOrder | Part# | Device Primary Function | Measurement Range | Temp Range | Temp Resolution (typ) (°C/LSB) | Output Sensitivity | Output Data Format | 25°C Temp Error (typ) (Deg) | Max Error Over Temp (Deg) | Channels | Bits (bits) | Sample Rate (max) (SPS) | Thermocouple Type | Ambient Range |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ADT7420 | Temperature Sensor | - | -40 to 125°C | 0.0078 | Digital | Digital, I²C | 0.002 | 0.5 | - | 16 | - | - | - |
| 2 | ADT7320 | Temperature Sensor | - | -40 to 125°C | 0.0078 | Digital | Digital | 0.002 | 0.5 | - | 16 | - | - | - |
| 3 | ADT7312 | Temperature Sensor | - | -55 to 175°C | 0.0078 | Digital | Digital | 1 | 1.5 | 1 | 16 | - | - | - |
| 4 | ADT7311 | Temperature Sensor | - | -40 to 150°C | 0.0078 | Digital | Digital | 0.015 | 1 | - | 13 | - | - | - |
| 5 | AD8496 | Thermocouple Signal Conditioner | -40°C to 750°C | -40 to 125°C | - | 5 mV/°C | Analog | 1 | - | - | - | - | J | 25°C to 100°C |
| 6 | AD8494 | Thermocouple Signal Conditioner | -40°C to 750°C | -40 to 125°C | - | 5 mV/°C | Analog | 1 | - | - | - | - | J | 0°C to 50°C |
| 7 | AD8497 | Thermocouple Signal Conditioner | -200°C to 1350°C | -40 to 125°C | - | 5 mV/°C | Analog | 1 | - | - | - | - | K, T | 25°C to 100°C |
| 8 | AD8495 | Thermocouple Signal Conditioner | -200°C to 1350°C | -40 to 125°C | - | 5 mV/°C | Analog | 1 | - | - | - | - | K, T | 0°C to 50°C |
| 9 | ADT7410 | Temperature Sensor | - | -55 to 150°C | 0.0078 | Digital | Digital, I²C, SMBus | 0.5 | 1 | - | 16 | - | - | - |
| 10 | ADT7310 | Temperature Sensor | - | -55 to 150°C | 0.0078 | Digital | Digital | 0.5 | 1 | - | 16 | - | - | - |
| 11 | ADT6402 | Thermostatic Switch | - | -55 to 125°C | 0.125 | Digital | Switch (Off/On) | 0.5 | 6 | - | 11 | - | - | - |
| 12 | ADT6401 | Thermostatic Switch | - | -55 to 125°C | 0.125 | Digital | Switch (Off/On) | 0.5 | 6 | - | 11 | - | - | - |
| 13 | ADT6504 | Thermostatic Switch | - | -55 to 125°C | 0.0625 | Digital | Switch (Off/On) | 0.5 | 6 | - | 12 | - | - | - |
| 14 | ADT6503 | Thermostatic Switch | - | -55 to 125°C | 0.0625 | Digital | Switch (Off/On) | 0.5 | 6 | - | 11 | - | - | - |
| 15 | ADT6502 | Thermostatic Switch | - | -55 to 125°C | 0.125 | Digital | Switch (Off/On) | 0.5 | 6 | - | 11 | - | - | - |
| 16 | ADT6501 | Thermostatic Switch | - | -55 to 125°C | 0.125 | Digital | Switch (Off/On) | 0.5 | 6 | - | 11 | - | - | - |
| 17 | ADT7408 | Temperature Sensor | - | -20 to 125°C | 0.0625 | Digital | Digital, I²C, SMBus | 0.5 | 4 | - | 12 | - | - | - |
| 18 | ADT75 | Temperature Sensor | - | -55 to 125°C | 0.0625 | Digital | Digital, I²C, SMBus | 1 | 3 | - | 12 | - | - | - |
| 19 | ADT7302 | Temperature Sensor | - | -40 to 150°C | 0.03125 | Digital | Digital | 1 | 2 | - | 13 | - | - | - |
| 20 | ADT7301 | Temperature Sensor | - | -40 to 150°C | 0.03125 | Digital | Digital | 1 | 1 | - | 13 | - | - | - |
| 21 | ADT7470 | PWM Output Fan Control | - | -40 to 125°C | - | Digital | Digital, I²C | - | - | - | - | - | - | - |
| 22 | TMP06 | Temperature Sensor | - | -40 to 150°C | 0.025 | Digital | Digital, PWM | 0.2 | 5 | - | 12 | - | - | - |
| 23 | TMP05 | Temperature Sensor | - | -40 to 150°C | 0.025 | Digital | Digital, PWM | 0.2 | 5 | - | 12 | - | - | - |
| 24 | ADT7411 | Temperature Sensor | - | -40 to 120°C | 0.25 | Digital | Digital, I²C | 0.5 | 5 | 8 | 10 | - | - | - |
| 25 | ADT7318 | Temperature Sensor | - | -40 to 120°C | - | Digital | Digital | 0.5 | 5 | - | 10 | - | - | - |
| 26 | ADT7317 | Temperature Sensor | - | -40 to 120°C | - | Digital | Digital | 0.5 | 5 | - | 10 | - | - | - |
| 27 | ADT7316 | Temperature Sensor | - | -40 to 120°C | - | Digital | Digital | 0.5 | 5 | - | 10 | - | - | - |
| 28 | AD7314 | Temperature Sensor | - | -35 to 85°C | 0.25 | Digital | Digital, Serial | 1 | 2 | - | 10 | - | - | - |
| 29 | AD7415 | Temperature Sensor | - | -40 to 125°C | 0.25 | Digital | Digital, I²C | 0.5 | 3 | - | 10 | - | - | - |
| 30 | AD7414 | Temperature Sensor | - | -40 to 125°C | 0.25 | Digital | Digital, I²C | - | 2 | - | 10 | 1.25 | - | - |
| 31 | AD7814 | Temperature Sensor | - | -55 to 125°C | 0.25 | Digital | Digital | 2 | 3.5 | - | 10 | - | - | - |
| 32 | AD7418 | Temperature Sensor | - | -40 to 125°C | 0.25 | Digital | Digital, I²C | 1 | 2 | 1 | 10 | 66.7k | - | - |
| 33 | AD7417 | Temperature Sensor | - | -40 to 125°C | 0.25 | Digital | Digital, I²C | 1 | 2 | 4 | 10 | 66.7k | - | - |
| 34 | AD7416 | Temperature Sensor | - | -40 to 125°C | 0.25 | Digital | Digital, I²C | - | 2 | - | 10 | 2.5k | - | - |
| 35 | TMP17 | Temperature Sensor | - | -40 to 105°C | - | - | Analog | 2.5 | 4.5 | - | - | - | - | - |
| 36 | TMP37 | Temperature Sensor | - | -40 to 150°C | - | 20 mV/°C | Analog | 1 | 4 | - | - | - | - | - |
| 37 | TMP36 | Temperature Sensor | - | -40 to 150°C | - | 10 mV/°C | Analog | 1 | 4 | - | - | - | - | - |
| 38 | TMP35 | Temperature Sensor | - | -40 to 150°C | - | 10 mV/°C | Analog | 1 | 4 | - | - | - | - | - |
| 39 | AD22105 | Thermostatic Switch | - | -40 to 125°C | - | Digital | Switch (Off/On) | 0.5 | 3 | - | - | - | - | - |
| 40 | TMP04 | Temperature Sensor | - | -40 to 150°C | 0.3 | Digital | Digital, PWM | 1.5 | 5 | - | 16 | - | - | - |
| 41 | TMP03 | Temperature Sensor | - | -40 to 150°C | 0.3 | Digital | Digital, PWM | 1.5 | 5 | - | 16 | - | - | - |
| 42 | AD22103 | Temperature Sensor | - | 0 to 100°C | - | 28 mV/°C | Analog | 0.5 | 2.5 | - | - | - | - | - |
| 43 | AD22100 | Temperature Sensor | - | 0 to 100°C | - | 22.5 mV/°C | Analog | 0.5 | 2 | - | - | - | - | - |
| 44 | TMP01 | Thermostatic Switch | - | -55 to 125°C | - | 5 mV/°K, Thermostatic Switch | Analog, Switch (Off/On) | 0.5 | 5 | - | - | - | - | - |
| 45 | AD597 | Thermocouple Signal Conditioner | -200°C to 1350°C | -55 to 125°C | - | 10 mV/°C | Analog, Switch (Off/On) | 4 | 4 | - | - | - | K, T | 25°C to 100°C |
| 46 | AD596 | Thermocouple Signal Conditioner | -40°C to 750°C | -55 to 125°C | - | 10 mV/°C | Analog, Switch (Off/On) | 4 | 4 | - | - | - | J | 25°C to 100°C |
| 47 | AD592 | Temperature Sensor | - | -25 to 105°C | - | 5 mV/°K | Analog | 0.3 | 1 | - | - | - | - | - |
| 48 | AD595 | Thermocouple Signal Conditioner | -200°C to 1350°C | -55 to 125°C | - | 10 mV/°C | Analog | 1 | 1 | - | - | - | K, T | 0°C to 50°C |
| 49 | AD594 | Thermocouple Signal Conditioner | -40°C to 750°C | -55 to 125°C | - | 10 mV/°C | Analog | 1 | 3.5 | - | - | - | J | 0°C to 50°C |
| 50 | AC2626 | Temperature Probe | - | -55 to 150°C | - | 5 mV/°K | Analog | 0.5 | 1.7 | - | - | - | - | - |
| 51 | AD590 | Temperature Sensor | - | -55 to 150°C | - | 5 mV/°K | Analog | 0.5 | 1.7 | - | - | - | - | - |
Application Notes
- AN-892: Temperature Measurement Theory and Practical Techniques (Rev. 0) PDF
- AN-661: ADuC814 to ADM1032 via I²C® Interface (Rev. 0) PDF
- AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit (Rev. 0) PDF
- AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application PDF
- AN-272: Accuracies of the AD590 PDF
- AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface (Rev. 0) PDF
- AN-395: Interfacing the AD22100 Temperature Sensor to a Low Cost Single-Chip Microcontroller PDF