SSM2018

Obsolete

Trimless Voltage Controlled Amplifier

Viewing:

Overview

  • 117 dB Dynamic Range
  • 0.006% Typical THD+N (@ 1 kHz, Unity Gain)
  • 140 dB Gain Range
  • No External Trimming Required
  • Differential Inputs
  • Complementary Gain Outputs
  • Buffered Control Port
  • I–V Converter On-Chip
  • Low External Parts Count
  • Low Cost

The SSM2018T represents the continuing evolution of the Frey Operational Voltage Controlled Element (OVCE) topology that permits flexibility in the design of high performance volume control systems. The SSM2018T offers voltage output and is laser-trimmed for gain core symmetry and offset. As a result, the SSM2018T is the first professional audio quality VCA to offer trimless operation.

Due to careful gain core layout, the SSM2018T combines the low noise of Class AB topologies with the low distortion of Class A circuits to offer an unprecedented level of sonic transparency. Additional features include differential inputs, a 140 dB gain range, and a high impedance control port. The SSM2018T provides an internal current-to-voltage converter; thus no external active components are required.

This device is offered in a 16-pin plastic DIP package and guaranteed for operation over the extended industrial temperature range of -40°C to +85°C.

SSM2018
Trimless Voltage Controlled Amplifier
SSM2018-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed