Multi-Chip

Analog Devices multichip products leverage ADI silicon into a single package that provides a robust, cost effective, and space saving solution. Multichip products can offer MCM solutions at a lower cost to designers than designing and building their own discrete solution.
Product Selection Table

Technical Resources

Multi Chip

Part Number Description
1B31 Wide Bandwidth Strain Gage Signal Conditioner
AC2626 General Purpose Temperature Probe
AD10200 Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter with Analog Input Signal Conditioning
AD10242 Dual Channel, 12-Bit, 40 MSPS MCM A/D Converter with DC-Coupled Analog Input Signal Conditioning (AD9042 Core ADC)
AD10465 Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
AD1139 High Accuracy, 18-Bit Digital-to-Analog Converter
AD1376 Complete, High Speed 17µs to 16-Bit A/D Converter
AD1377 Complete, High Speed 10 µs to 16-Bit A/D Converter
AD14060L 480-MFLOP, Quad DSP, 3.3v, CQFP Package
AD2700 +10 Volt Precision Reference
AD2702 ±10 Volt Precision Reference Series
AD2S44 Low Cost, 14-Bit, Dual Channel Synchro/Resolver-to-Digital Converter
AD390 Quad 12-Bit Microprocessor-Compatible D/A Converter
AD5212 12-Bit Successive Approximation High Accuracy A/D Converters
AD522 High Accuracy Data Acquisition Instrumentation Amplifier
AD6645-MIL 14-Bit, 80 MSPS Analog to Digital Converter
ADADC71 Complete, High Resolution 16-Bit A/D Converters
ADADC80 12-Bit Successive Approximation Integrated Circuit A/D Converter
ADADC85 Fast, Complete 12-Bit A/D Converters
ADIS16003 Dual Axis ±1.7g Accelerometer with SPI Interface
ADIS16006 Dual Axis ±5.0g Accelerometer with SPI Interface
ADIS16201 Programmable Dual Axis Inclinometer / Accelerometer
ADIS16203 Programmable 360° Inclinometer
ADIS16209 High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
HDS-1250G 12-Bit Video Speed Hybrid Current Out D/A Converter
RDC1740 14-Bit Hybrid Synchro/Resolver-to-Digital Converter
SDC1740 14-Bit Synchro-to-Digital Converter
SDC1741 15.3µ to 12-Bit Synchro-to-Digital Converter
SDC1742 8.5µ to 12-Bit Synchro-to-Digital Converter