AD9942

Obsolete

Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core

Viewing:

Overview

  • 40 MHz correlated double sampler (CDS)
  • 0 dB to 18 dB, 9-bit variable gain amplifier
  • 40 MSPS analog-to-digital converter (ADC)
  • Optical black clamp (CLPOB) with variable level control
  • Complete on-chip timing driver
  • Precision Timing Core with <550 ps resolution
  • On-chip 3 V horizontal and RG drivers
  • 4-phase H-clock mode
  • 100-lead, 9 mm × 9 mm, CSP_BGA package

The AD9942 is a highly integrated dual-channel CCD signal processor for digital still camera applications. Each channel is specified at pixel rates of up to 40 MHz. The AD9942 consists of a complete analog front end with analog-to-digital conversion, combined with a programmable timing driver. The Precision Timing™ Core allows high speed clocks to be adjusted with 550 ps resolution.

The analog front end uses black level clamping, and includes a VGA, a 40 MSPS ADC, and a CDS. The timing driver provides the high speed CCD clock drivers for RG_A, RG_B, as well as the H1A to H4A and H1B to H4B outputs. The 6-wire serial interface is used to program the AD9942.

Available in a space-saving, 9 mm x 9 mm, CSP_BGA package, the AD9942 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Signal processor for dual-channel CCD outputs
  • Digital still cameras
  • Digital video cameras
  • High speed digital imaging applications

AD9942
Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core
AD9942-fbl 49065275651430AD9942-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9942 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed