5B01
Obsolete5B Series 16-Channel Backplane
Overview
|
|
To address diverse applications, the 5B01 is a 16 channel backplane which provides a complete signal conditioning solution. Two 16-channel (models 5B01 and 5B02) and two 8-channel backplanes (models 5B08 and 5B08-MUX) can be mounted in a 19" x 3.5" panel space, providing different system configuration options.
The 5B01 16-channel backplane provides sixteen single ended input/output pins on the system connector. It is pin compatible with Analog Devices 3B Series applications. (Note, however, that the 5B Series modules provide a ±5 V output range rather than the ±10 V range provided by the 3B Series modules).
All backplanes and sockets provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. On all 16-channel and 8-channel backplanes, a 26-pin system interface connector provides high level I/O for all channels. All 5B Series backplanes and sockets require a regulated +5 Vdc external power source.
Sales and Service: North America (SCS Embedded Tech), Rest of World
Documentation
Informational 2
Latest Discussions
No discussions on 5B01 yet. Have something to say?
Start a Discussion on EngineerZone®