Analog Devices has an expanding portfolio of Embedded Processors, DSPs and Analog Microcontrollers for a wide variety of general-purpose and application-specific needs.
Blackfin, SHARC, SigmaDSP, TigerSHARC, ADSP-21xx and Precision Analog Microcontrollers a broad range of functions including high speed, multi-DSP signal processing, converged signal/control processing, fixed-function processing and microcontroller applications.
Learn more about our Free Software Modules
New! Blackfin® Dual Core BF60x Processors
Blackfin
Blackfin® Processors embody a new breed of 16/32-bit embedded processor, ideally suited for products where a convergence of capabilities are necessary - multi-format audio, video, voice and image processing...
SHARC
SHARC® Processors, dominate the floating-point Digital Signal Processing market, delivering exceptional core and memory performance complemented by outstanding I/O throughput. Starting at 319 MFLOPS per dollar...
TigerSHARC
TigerSHARC® Processors provide the highest performance density for multiprocessing applications with peak performance well above a billion floating-point operations per second...
ADSP-21xx
ADSP-21xx Processors, are code- and pin-compatible families of Digital Signal Processors with performance up to 160MHz and power as low as 184 micro-amps. The ADSP-21XX family is ideal for...
Precision Analog Microcontrollers
Precision Analog Microcontrollers feature ARM7, Cortex M3 or 8051 processor, with embedded flash/SRAM, 12 to 24-Bit ADC's, SAR and-bit Sigma-delta architectures; 12-Bit voltage & current DAC's; sub-1GHz RF integration; LIN transceiver; 1.8V to 18V power supply; 125°C operation, and more.
SigmaDSP
The SigmaDSP® processors are fully programmable, single-chip audio DSPs that are easily configurable through the SigmaStudio Graphical Development Tool, and are ideal for automotive and portable audio markets...
Go to SigmaDSP
Reference Designs are hardware/software designs developed by our third party network, distributors or ADI to help integrate standalone products. Reference designs are available in the following application areas:
The ADSP-BF609 Blackfin processor is optimized for embedded vision and video analytics applications using a dual-core fixed-point DSP processor with a unique pipelined vision processor (PVP). The PVP is a set of functional blocks next to the Blackfin cores designed to accelerate image processing algorithms and reduce overall bandwidth requirements.
Other features include a high
More
The ADSP-BF608 Blackfin processor is optimized for embedded vision and video analytics applications using a dual-core fixed-point DSP processor with a unique pipelined vision processor (PVP). The PVP is a set of functional blocks next to the Blackfin cores designed to accelerate image processing algorithms and reduce overall bandwidth requirements.
Other features include a high performance
More
The dual-core ADSP-BF607 Blackfin processor is optimized for a broad range of industrial, instrumentation, medical, and consumer applications demanding complex control and signal processing tasks while maintaining extremely high data throughput.
Features include a high performance enhanced infrastructure, large on-chip memory and a feature rich peripheral set with expanded connectivity
More
The dual-core ADSP-BF606 Blackfin processor is optimized for a broad range of industrial, instrumentation, medical, and consumer applications demanding complex control and signal processing tasks while maintaining extremely high data throughput.
Features include a high performance enhanced infrastructure, large on-chip memory and a feature rich peripheral set with expanded connectivity
More