Analog Devices Blackfin emulator, ADZS-ICE-100B, is an easy, portable, nonintrusive, target-based debugging solution. The emulator performs a wide range of emulation functions, including single-step and full-speed execution with predefined breakpoints, and viewing and/or altering of register and memory contents.
The Blackfin emulator enables users to communicate with Analog Devices Blackfin processors using a high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulator and the separately available VisualDSP++ development and debugging environment(sold separately).
The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC.
The Blackfin emulator is also bus powered so users no longer need to have an extra power supply to power the emulator, making it easier for those users who are always on the go.
Ordering Information:
Part number: ADZS-ICE-100B
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support