RESOURCES & TOOLS FOR POWER MANAGEMENT

Expand All  Collapse All

We are continuously receiving great reviews, and usage increases every quarter. Thank you for making ADIsimPower a very popular tool.

Explore what is new:

  • Over 20 different tools can be downloaded. Users can save designs local to their machines, which is great for design reviews and documentation.
  • Over 300 ADI parts are covered by ADIsimPower. 99% of single and dual rail voltage regulator parts are supported.
  • ADIsimPower supports 9 topologies including: Cuk, SEPIC, SEPIC-Cuk, and Inverting Buck Boost.
  • Additional component manufactuerers have been added to the database: Wurth & Murata inductors, Nichicon capacitors, and more FETs.
  • The Linear Regulator Design tool supports multiple channels.
  • Blank evaluation boards can be requested directly from the download tool.
  • Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
    Available System Voltage Operating Voltage Rail Load Current
    Vin (min) V Vin (max) V Vout V Iout A

    The ADP505x Buck Regulator Design Tool is this quarter's featured release.

    • ADP505x Buck Regulator Design Tool v. 0.65
    • ADIsimPower now supports the ADP505x family of multichannel high voltage PMUs. This new family of parts supports 4/5 channels from inputs up to 15V and with load current up to 4A per channel. Users can optimize the design by taking into account the thermal contributions of each channel, by cascading channels, and even by placing the high current channels in parallel to create an 8A rail. With the advanced features, user can specify independently each channel's performance from ripple & transient to switching frequency selection from the channels that support half the master frequency. As with all the other tools, evaluation boards are available by requests directly from the tool.

    With the exception of the Supervisor Parametric Search, the following stand-alone tools generate a power supply design complete with a schematic, bill of materials, and performance specifications including efficiency based on the user's preference for size, efficiency, and cost.

    IMPORTANT: You must enable macros when Microsoft Excel asks you as the file is being opened.

    The same tools (ZIP files) are available from ADIsimPower or Supervisor Parametric Search.

    Note: Microsoft Excel is dependent on the language setting Microsoft Windows for the indication of a decimal point. Issues may arise when some of these files are read/run in Excel of another language that does not use decimal point notation (such as "2.7") and uses instead decimal comma notation (such as "2,7"). The the temporary workaround is to change the language of Microsoft Windows to English. [Control Panel->Region and Language->Format]. The specific error comes from the Excel Rank command that is used by just a few tools and that does not gracefully handle decimal notation of the opposite sort suddenly in a "smart" Microsoft Excel format conversion to the regional language when opened.

    Download tools for ADIsimPower Tools for digital power management Supervisor Parametric Search
    Stand-alone Excel-based design tools from ADIsimPower. These tools provide schematics, bill of materials, and other simulation data. Software is what makes digital power management both highly programmable and easy to configure. Use this to obtain the Graphical User Interface and interface connectors. Do you want supervisors with those ICs? Find the supervisor with the features and functionality for your application.
         
    tools for hot wap tools for sequencing
    μPMU (micro power management units) are multi-output regulators that let you generate multiple voltage rails in a small package and at low costs for the total functionality. Use the above link to obtain the software and interface connectors for controlling and monitoring hot-swap products. Use the above link to obtain the software and interface connectors for controlling and monitoring sequencing products.
         
     
    Let these signal chains for power management give you ideas on additional power supply components that will make your power supply design more robust and efficient. RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product options.  
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close