RESOURCES & TOOLS FOR DIGITAL POWER MANAGEMENT

ADI's digital PWM (pulse-width modulation) power control and management devices provide designers with a highly integrated circuit architecture and the flexibility to configure system power-supply parameters in a matter of minutes using an intuitive GUI (graphical user interface). Power design engineers with no prior programming experience can use the GUI to monitor and quickly adjust power functions such as frequency, timing, voltage settings and protection limits.

ADP1043A Digital Controller for Isolated Power Supply Applications

Here is the most current software needed to operate the ADP1043A.

ADI Part Software Documentation
ADP1043A
  • ADP1043A Setup V1.6.22 for VB.NET
  • ADP1043A Reference Guide for VB.NET
    ADP1043A Training Videos
    Goes to a YouTube channel for the "ADP1043A: Digital Power Management" that has its training videos.

    ADP1047 Digital Power Factor Correction Controller with AC Power Metering

    The most current software needed to operate the ADP1047.

    ADI Part Software Documentation
    ADP1047
  • ADP1047-8 Setup v2.0.4

  • ADP1047/48 Evaluation Software Reference Guide
  • ADP1047 300 Watt Evaluation Kit
  • ADP1047-ADP1048 Daughter Card
  • ADP1047 Training Videos
    This video showcases a power factor correction platform that utilizes the ADP1047.
  • ADP1048 Interleaved Digital Power Factor Correction Controller with AC Power Metering

    The most current software needed to operate the ADP1048.

    ADI Part Software Documentation
    ADP1048
  • ADP1047-8 Setup v2.0.4
  • ADP1047/48 Evaluation Software Reference Guide
  • ADP1048 600 Watt Evaluation Kit
  • ADP1047-ADP1048 Daughter Card
  • ADP1047 Training Videos
    This video showcases a power factor correction platform that utilizes the ADP1047. The ADP1047 and ADP1048 are almost identical.
  • Send Feedback X
    content here.
    content here.

    Send Feedback

    Close