Add to Signal Chain Designer

ADXL206:  Precision, ±5 g, Dual-Axis, High Temperature iMEMS Accelerometer

Product Details

Product Status:Recommended for New Designs

The ADXL206 is a precision, low power, complete dual-axis iMEMS® accelerometer for use in high temperature environments.

The accelerometer integrates the sensor with signal conditioned voltage outputs on a single, monolithic IC. The ADXL206 measures acceleration with a full-scale range of ±5 g. The ADXL206 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity).

The typical noise floor is 110 μg/√Hz, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).

The user selects the bandwidth of the accelerometer using Capacitors CX and CY at the XOUT and YOUT pins, respectively. Bandwidths of 0.5 Hz to 2.5 kHz can be selected to suit the application.

The ADXL206 is available in a 13 mm × 8 mm × 2 mm, 8-lead, side-brazed ceramic dual in-line package (SBDIP).

APPLICATIONS

  • Geological exploration tilt and vibration measurement
  • Extreme high temperature industrial products

FEATURES and BENEFITS

  • High performance, dual-axis accelerometer on a single IC
  • −40°C to +175°C ambient temperature range
  • Long life: guaranteed 1000 hours at TA = 175°C
  • 13 mm × 8 mm × 2 mm side-brazed ceramic dual in-line package
  • 1 mg resolution at 60 Hz
  • Low power: 700 μA at VS = 5 V (typical)
  • High zero g bias repeatability
  • High sensitivity accuracy
  • Bandwidth adjustment with a single capacitor
  • Single-supply operation
  • RoHS-compliant
  • Compatible with Sn/Pb and Pb-free solder processes

Functional Block Diagram for ADXL206

CEM Award
ADXL206 Wins Most Competitive Product of the Year 2011 by China Electronics Market.

Documentation

Title Content Type File Type
ADXL206: Precision, ±5 g, Dual-Axis,High Temperature iMEMS Accelerometer (Rev 0, 04/2011) (PDF, 420 kB) Data Sheets PDF
High Temperature Operation of an In Amp and Accelerometer
This video shows the high temperation operation of the AD8229 Instrumentation Amplifier (210 C) and the ADXL206 Accelerometer (175 C). Both parts were designed from 'the ground up' and are the first products of their kind in the market.
Videos HTML
Analog Devices' iMEMS Dual-Axis Accelerometer Delivers Guaranteed High Temperature Operation Up To +175° C (23 May 2011) Press Releases HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL206 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close