MEMS Gyroscopes

Find MEMS Gyroscopes and iSensor MEMS Gyroscope subsystems that reliably sense and measure the angular rate of an object, under complex and severe operating conditions. ADI's MEMS gyroscope portfolio offers a range of MEMS sensor and signal conditioning integration on chip.

Measure rotation of an object in degrees/sec over wide dynamic range and bandwidth.

  • Analog and Digital Output
  • High vibration & shock immunity
  • Temperature Sensitivity control to 25ppm/°C
  • Components and subsystems

PRODUCT SELECTION TABLES

MEMS Gyroscopes

Part# SensitivityTemp Range (°C)Noise Density (°/s/rtHz)-3dB BandwidthRangeOutput TypeNonliniarityTemp SensorVoltage ReferenceVoltage Supply (V)Supply CurrentPackageUS Price 1000-4999
ADXRS450Reference Circuit Available80 LSB/°/s -40 to 105°C 0.01580Hz+/-300 °/sSPI0.04% of FS YesNo3 to 5.256mA14-LCC, 16-Lead SOIC $33.4
ADXRS453Reference Circuit Available80 LSB/°/s -40 to 105°C 0.015775Hz+/ - 300 °/sSPI0.05% of FS rmsYesNo3 to 5.256mA14-LCC, 16-Lead SOIC $48.24
ADXRS6206 mv/°/s -40 to 105°C 0.052.5KHz+/-300 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS6227 mV/°/s-40 to 105°C 0.062.5KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS62312.5mV/°/s-40 to 105°C 0.043KHz+/- 150 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS62425 mV/°/s -40 to 105°C 0.041KHz+/- 50 °/s Analog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS6427 mV/°/s-40 to 105°C 0.022KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7mm x 7mm x 3mm BGA $41.85
ADXRS6469 mV/°/s-40 to 125°C0.011Hz+/- 250 °/sAnalog0.01% of FSYes-5.75 to 6.254mA7 mm x 7mm x 3mm BGA $61.82
ADXRS6490.1 mV/°/s -40 to 105°C 0.252KHz+/- 20000 °/s Analog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $58.59
ADXRS6527 mV/°/s-40 to 105°C 0.062.5KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $21.69
ADXRS800--40 to 105°C --+/-300 °/sSPI-Yes-3 to 5-16-Lead SOIC **
back to top

iSensor MEMS Gyroscope Subsystems

Part# Output TypeRange-3dB BandwidthSensitivityNoise Density (°/s/rtHz)Voltage Supply (V)Supply CurrentPackageUS Price 1000-4999
ADIS16060SPI+/- 80 °/s1KHz0.0122 °/s/LSB0.044.75 to 5.256.5mA8mm x 8mm LGA $35.37
ADIS16080SPI+/- 80 °/s40Hz0.098 °/s/LSB0.054.75 to 5.257mA8mm x 8mm LGA $35.37
ADIS16130SPI+/- 250 °/s300Hz0.000042 °/s/LSB 0.01254.75 to 5.2573mA36 mm x 44 mm Mod $504.99
ADIS16133SPI+/- 1400335Hz0.05 °/s/LSB 0.01224.85 to 5.1588mA36 mm x 44 mm Mod $548
ADIS16135SPI+/ - 300 °/s-0.0122 °/s/LSB0.01224.75 to 5.2588mA36 mm x 44 mm Mod $499
ADIS16136SPI-380Hz--4.75 to 5.25120mA- $649
ADIS16260SPI+/- 80 to +/- 320 °/s335Hz 0.0183 °/s/LSB 0.0444.75 to 5.2541mA11.1 mm x 11.1mm LGA $42.48
ADIS16265SPI+/- 80 to +/- 320 °/s- 0.0183 °/s/LSB 0.0444.75 to 5.2541mA11.1 mm x 11.1mm LGA $56.57
ADIS16266SPI-360Hz4.1 LSB/°/s-4.75 to 5.2541mA- $84
back to top
Send Feedback X
content here.
content here.

Send Feedback

Close