Find MEMS accelerometers and iSensor MEMS accelerometer subsystems that reliably and accurately detect and measure acceleration, tilt, shock and vibration in performance-driven applications. ADI's MEMS accelerometer portfolio leads the industry in power, noise, bandwidth, and temperature specifications, and offers a range of MEMS sensor and signal conditioning integration on chip.
MEMS Accelerometer Videos
Customer Success Highlights
Basics on MEMS Inertial Sensing View Other MEMS Inertial Sensor Products |
MEMS Accelerometer Tech Articles
MEMS & Sensors Tutorials & Webcasts MEMS & Sensors Brochures & Solution Bulletins |
Parametric Search
Evaluation Boards & Tools
3rd Party Tools & Software
EngineerZone Support Community
MEMS Accelerometer Applications Notes
Featured CFTL Reference Design Circuit
| Part# | # of Axes | Range | Sensitivity | -3dB Bandwidth | Sensitivity Accuracy (%) | Output Type | Noise Density (µg/rtHz) | Voltage Supply (V) | Supply Current | Automotive Qualified | Temp Range (°C) | Package | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADXL001 | 1 | +/- 70g | 16 mV/g (+/- 70g) | 22KHz | - | Analog | 4000 | 3.135 to 6 | 5mA | - | -40 to 125°C | 5mm x 5mm Ceramic LCC |
$ |
| ADXL103 | 1 | +/- 1.7g, +/- 18g, +/- 5g | 1000 mV/g | 2.5KHz | 4 | Analog | 110 | 3 to 6 | 700µA | Yes | -40 to 125°C | 5mm x 5mm x 2mm LCC |
$ |
| ADXL180 | 1 | 50 g to 500 g | 0.125 g/LSB (50 g), 1.25 g/LSB (500 g) | 800Hz | - | Digital | - | 5 to 14.5 | 7.7mA | - | -40 to 125°C | CP-16 | ** |
| ADXL193 | 1 | +/- 250g | 8 mV/g | 400Hz | 5 | Analog | 5000 | 4.75 to 5.25 | 1.5mA | Yes | -40 to 125°C | E-8 |
$ |
| ADXL203Reference Circuit Available | 2 | +/- 1.7g, +/- 18g, +/- 5g | 1000 mV/g | 2.5KHz | 4 | Analog | 110 | 3 to 6 | 700µA | - | -40 to 125°C | 5mm x 5mm x 2mm LCC |
$ |
| ADXL206 | 2 | +/- 5g | 312 mV/g | - | - | Analog | 110 | 4.75 to 5.25 | 700µA | - | -40 to 175°C | 8-Lead SBDIP |
$ |
| ADXL212 | 2 | +/- 2g | 12.5 %/g | 500Hz | 12.5 | Digital | - | 3 to 5.25 | 700µA | - | -40 to 85°C | 8-Lead LCC |
$ |
| ADXL213 | 2 | +/- 1.2g | 30 %/g | 2.5KHz | 10 | PWM | 160 | 3 to 6 | 700µA | - | -40 to 85°C | 5mm x 5mm x 2mm LCC |
$ |
| ADXL278 | 2 | +/- 70g | 27mV/g | 400Hz | 5 | Analog | 1800 | 4.75 to 5.25 | 2.2mA | Yes | -40 to 105- | 5mm x 5mm Ceramic LCC |
$ |
| ADXL312 | 3 | +/- 12 g | 345 LSB/g | 1.6KHz | - | Digital | 340 | 2.0 to 3.6 | 170µA | Yes | -40 to 105°C | 5mm x 5mm LFCSP |
$ |
| ADXL325 | 3 | +/- 5g | 174 mV/g | 1.6KHz | 10 | Analog | 250 | 1.8 to 3.6 | 350µA | - | -40 to 85°C | 4mm x 4mm LFCSP |
$ |
| ADXL326 | 3 | +/- 16g | 57 mV/g | 1.6KHz | 10 | Analog | 250 | 1.8 to 3.6 | 350µA | - | -40 to 85°C | 4mm x 4mm LFCSP |
$ |
| ADXL327 | 3 | +/- 2g | 420 mV/g | 1.6KHz | 10 | Analog | 250 | 1.8 to 3.6 | 350µA | - | -40 to 85°C | 4mm x 4mm LFCSP |
$ |
| ADXL335 | 3 | +/- 3g | 300 mV/g | 1.6KHz | 10 | Analog | 300 | 1.8 to 3.6 | 350µA | - | -40 to 85°C | 4mm x 4mm LFCSP |
$ |
| ADXL337 | 3 | +/- 3g | 300 mV/g | 1.6KHz | - | Analog | 175 | 1.8 to 3.6 | 300µA | - | -40 to 85°C | 3mm x 3mm LFCSP |
$ |
| ADXL343 | 3 | +/- 2/4/8/16g | 256 LSB/g | 320Hz | - | Digital | - | 2.0 to 3.6 | - | - | - | - |
$ |
| ADXL344 | 3 | +/- 2/4/8/16g | - | 3.2KHz | - | SPI | - | 1.7 to 2.75 | 140µA | - | - | - |
$ |
| ADXL345Reference Circuit Available | 3 | +/- 2/4/8/16g | up to 256 LSB/g | 1.6KHz | 10 | Digital | - | 2.0 to 3.6 | 145µA | - | -40 to 85°C | 3mm x 5mm x 1mm LGA |
$ |
| ADXL346 | 3 | +/- 2/4/8/16g | up to 256 LSB/g | 1.6KHz | 10 | Digital | - | 1.7 to 2.75 | 145µA | - | -40 to 85°C | 3mm x 3mm x 0.95 mm LGA |
$ |
| ADXL350 | 3 | +/- 2/4/8g | up to 256 LSB/g | 3.2KHz | - | SPI | - | 2.0 to 3.6 | 166µA | - | -40 to 85°C | - |
$ |
| ADXL362Reference Circuit Available | 3 | +/- 2/4/8g | 1 to 4 mg/LSB | 200Hz | - | Digital | 175 | 1.6 to 3.5 | 1.8µA | - | -40 to 85°C | - |
$ |
| ADXL377 | 3 | +/- 200g | 6.5 mV/g | 1.6KHz | - | Analog | 2400 | 3 to 3.6 | 300µA | - | -40 to 85°C | - |
$ |
| ADXL78 | 1 | +/- 70g | 27mV/g | 400Hz | 5 | Analog | 1800 | 4.75 to 5.25 | 1.3mA | Yes | -40 to 105- | 5mm x 5mm Ceramic LCC |
$ |
| Part# | Output Type | Sensing Axis | Range | -3dB Bandwidth | Voltage Supply (V) | Sensitivity | Sensitivity Accuracy (%) | Temp Sensor | Package |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16003 | SPI | X, Y | +/- 1.7g | 2.25KHz | 3 to 5.25 | 1.22 mg/LSB | 7 | Yes | 7mm x 7mm LGA |
| ADIS16006 | SPI | X, Y | +/- 5g | 2.25KHz | 3 to 5.25 | 3.91 mg/LSB | 6 | Yes | 7mm x 7mm LGA |
| ADIS16201 | SPI | X, Y | +/- 1.7g | 2.25KHz | 3 to 3.6 | 0.10 °/LSB | 1 | Yes | 9 mm x 9mm LGA |
| ADIS16203 | SPI | Z | +/- 180° | 2.25KHz | 3 to 3.6 | 0.025 °/LSB | - | Yes | 9 mm x 9mm LGA |
| ADIS16204 | SPI | X, Y | +/- 70g X & +/- 37g Y | 40Hz | 3 to 3.6 | 17.13 mg/LSB | - | Yes | 9 mm x 9mm LGA |
| ADIS16209 | SPI | X, Y | +/- 90° or +/- 180° | 50Hz | 3 to 3.6 | 0.025 °/LSB | 0.4 | Yes | 9 mm x 9mm LGA |
| ADIS16210 | SPI | X, Y, Z | +/- 1.7g | 50Hz | 3.15 to 3.6 | - | 0.21 | Yes | - |
| ADIS16220 | SPI | X | +/- 70g | 1KHz | 3.15 to 3.6 | 19.073 mg/LSB | - | - | 9.2mm x 9.2mm LGA |
| ADIS16223 | SPI | X, Y or Z | +/- 70g | 14.25KHz | 3.15 to 3.6 | 4.768 mg/LSB | 5 | - | - |
| ADIS16227 | SPI | X, Y, Z | +/- 70g | 9KHz | - | - | 5 | - | - |
| ADIS16228 | SPI | X, Y, Z | - | 5KHz | 3.15 to 3.6 | - | 6 | Yes | - |
| ADIS16240 | SPI | X, Y, Z | +/- 18g | 1.6KHz | 2.4 to 3.6 | 51.4 mg/LSB | - | - | 12 mm x 12 mm BGA |
The ADIS16000 and ADIS16229 enable creation of a simple wireless vibration-sensing network for a wide variety of industrial equipment applications. . The ADIS16000 provides the gateway function, which manages the network, while the ADIS16229 provides the remote sensing function.
The ADIS16000 SPI interface provides simple connectivity with most
More
The ADIS16000 and ADIS16229 enable creation of a simple wireless vibration-sensing network for a wide variety of industrial equipment applications. . The ADIS16000 provides the gateway function, which manages the network, while the ADIS16229 provides the remote sensing function.
The ADIS16000 SPI interface provides simple connectivity with most
More
The ADXL313 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±4 g. Digital output data is formatted as 16-bit twos complement and is accessible through either a serial port interface (SPI) (3-wire or 4-wire) or I2C digital interface.
The ADXL313 is well suited for car alarm or black box applications. It measures the static
More
The ADXL288 is a dual-axis accelerometer with signal-conditioned outputs available via a 16-bit SPI interface. Identical, independent X and Y sense structures are implemented to create a high performance, high integrity acceleration sensing system.
The X and Y acceleration channels have a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is
More