ADM2483

PRODUCTION

Half-Duplex, iCoupler Isolated RS-485 Transceiver

Viewing:

Overview

  • RS-485 transceiver with electrical data isolation
  • Complies with ANSI TIA/EIA RS-485-A and ISO 8482: 1987(E)
  • 500 kbps data rate
  • Slew rate-limited driver outputs
  • Low power operation: 2.5 mA max
  • Suitable for 5 V or 3 V operations (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • True fail-safe receiver inputs
  • Chatter-free power-up/power-down protection
  • 256 nodes on bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
      • UL 1577
        • VISO = 2500 VRMS for 1 minute
      • IEC/CSA 62368-1
      • IEC/CSA 60601-1
      • IEC/CSA 61010-1
      • CQC GB4943.1
      • DIN EN IEC 60747-17 (VDE 0884-17)
        • VIORM = 565 V peak
  • Operating temperature range: −40°C to +85°C

The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on balanced, multipoint bus transmission lines. It complies with ANSI EIA/TIA-485-A and ISO 8482: 1987(E). Using the iCoupler technology from Analog Devices, Inc., the ADM2483 combines a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or 3 V supply, and the bus side uses a 5 V supply only.

The ADM2483 is slew-limited to reduce reflections with improperly terminated transmission lines. The controlled slew rate limits the data rate to 500 kbps. The device’s input impedance is 96 kΩ, allowing up to 256 transceivers on the bus. Its driver has an active-high enable feature. The driver differential outputs and receiver differential inputs are connected internally to form a differential input/output (I/O) port.

When the driver is disabled or when VDD1 or VDD2 = 0 V, this imposes minimal loading on the bus. An active-high receiver disable feature, which causes the receive output to enter a high impedance state, is provided as well. The receiver inputs have a true fail-safe feature that ensures a logic-high receiver output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and at the point when communication ends.

Current limiting and thermal shutdown features protect against output short circuits and bus contention situations that might cause excessive power dissipation. The part is fully specified over the industrial temperature range and is available in a 16-lead, wide body SOIC package.

Applications

  • Low power RS-485/RS-422 networks
  • Isolated interfaces
  • Building control networks
  • Multipoint data transmission systems

ADM2483
Half-Duplex, iCoupler Isolated RS-485 Transceiver
ADM2483 Functional Block Diagram ADM2483 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2761E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADM2483

ADM2483 Evaluation Board

Product Details

The EVAL-ADM2483EBZ allows easy and quick evaluation of the isolated ADM2483 RS-485 transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on balanced, multipoint bus transmission lines. Using Analog Devices, Inc., iCoupler® technology, the ADM2483 combines a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or 3 V supply, and the bus side uses only a 5 V supply.

EVAL-ADM2483
ADM2483 Evaluation Board

Latest Discussions

Recently Viewed