Analog Devices’ Blackfin, SHARC, SigmaDSP, TigerSHARC, ADSP-21xx and Analog Microcontrollers, make up the company’s embedded processing and DSP portfolio, providing a broad range of functions including high speed, multi-DSP signal processing, converged signal/control processing, fixed-function processing and microcontroller applications. Get more information on Analog Devices’ family of precision Analog Microcontrollers.
Blackfin® Processors embody a new breed of 16/32-bit embedded processor, ideally suited for products where a convergence of capabilities are necessary - multi-format audio, video, voice and image processing...
SHARC® Processors, dominate the floating-point Digital Signal Processing market, delivering exceptional core and memory performance complemented by outstanding I/O throughput. Starting at 319 MFLOPS per dollar...
The SigmaDSP® processors are fully programmable, single-chip audio DSPs that are easily configurable through the SigmaStudio Graphical Development Tool, and are ideal for automotive and portable audio markets...
ADI offers complete embedded processing and DSP reference designs, free software, third parties and 24/7 support for an array of next generation applications requiring high performance, and cost and power efficiency.
TigerSHARC® Processors provide the highest performance density for multiprocessing applications with peak performance well above a billion floating-point operations per second...
ADSP-21xx Processors, are code- and pin-compatible families of Digital Signal Processors with performance up to 160MHz and power as low as 184 micro-amps. The ADSP-21XX family is ideal for...
Analog Devices' embedded processing and DSP architectures are used by thousands of customers in a wide-range of applications. Not sure which processor to use? Use this interactive chart to help identify which processor is right for you.
Asynchronous Sample Rate Converter (ASRC) is used for audio sampling rate conversion in both consumer and professional applications. The ASRC software module supports a variety of sample rate configurations. The ASRC software module can be used to change the sampling frequency in small steps which vary with time without producing any audible artifacts in the output, during the change. Such a time
More
Analog Devices Blackfin emulator, ADZS-ICE-100B, is an easy, portable, nonintrusive, target-based debugging solution. The emulator performs a wide range of emulation functions, including single-step and full-speed execution with predefined breakpoints, and viewing and/or altering of register and memory contents.
The Blackfin emulator enables users to communicate with Analog Devices
More
The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F, ADSP-BF526, and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB
More
The Blackfin Bluetooth EZ-Extender® daughter board plugs onto the Compatible EZ-Board, EZ-KIT Lites, and STAMP board. The Blackfin Bluetooth EZ-Extender extends the capabilities of the Blackfin boards by providing a connection to a Bluetooth module, as well, isolates the low-level configuration and communication tasks of integrating Bluetooth and radio frequency (RF) wireless
More
Reference Designs are hardware/software designs developed by our third party network, distributors or ADI to help integrate standalone products. Reference designs are available in the following application areas: