Benchmark Comparison
Blackfin Processor is highly optimized to efficiently execute DSP applications code...
| Benchmark Description | Blackfin Processor *1 | TI C55xx *2 | Blackfin Processor Fewer Cycles |
|---|---|---|---|
| Delayed LMS Filter | 1.5 h + 4.5 | 2 h + 5 | -25% |
| Radix 2 Butterfly Kernel | 3 | 5 | -40% |
| 256pt Complex FFT | 2324 | 4786 | -51% |
| Block FIR Filter | (x/2)(2+h) | (x/2)(4+h) | - |
| Complex FIR Filter | 2h+2 | 2h+4 | - |
| Max Search | 0.5x | 0.5x | - |
| Max Index Search | 0.5x | 0.5x | - |
| Biquad IIR | 2.5bq+3.5 | 3bq+2 | -17% |
![]()
| *1: Source ADI | h = # of taps |
| *2: Source www.ti.com | x = # of samples |
td width="150" align="left" class="smallerfont">*1: Source ADI