content here.
content here.

Juphoon Costation IP Phone

juphoon_reference_design

The Juphoon Costation IP Phone is a cost effective, next generation, high quality business desktop IP phone, networked based on SIP protocol.

High Stable & Efficient
Juphoon® SIP Stack and IMS Client Platform have been designed by industry criterion. Combined, high efficient performance leads to low CPU & memory resource consumption and fast operation response. The platform expandability ensures the ability to add more innovative applications and provides the ability to upgrade to a series of SIP phone (such as senior video phone) smoothly and quickly.

High Performance
400MHz Analog Devices Blackfin® BF531 processor enables the IP phone solution to support various applications with low power consumption.

High Quality
GIPS® voice engine processes Net Package Jitter Buffer, AEC and many voice codecs and supports high quality full-duplex hands-free calls.

Features:

  • Two 10/100 Base-T Ethernet ports, Bridge/Router function
  • Web Management
  • XML Profile Load
  • Support basic features as Speaker, Redial, Dial plan, Mute, Speed dial, Volume adjust, Call duration display,
    Ringer selection, Call History, Phone Book
  • Support services as Call Hold, Call Waiting, Call transfer, 3-way Conference, Automatic Accept Call,
    Do Not Disturb, Call Forwarding, Hotline, Call From History and etc.
  • Support Multi-Account Management
  • Support XML Menu Customize
  • Support Remote Debug/Trace/Update
  • Support DHCP, NTP, PPPoE and etc.
  • Integrate GIPS Voice Engine
  • The low cost IP phone eBoM is about USD13.8

Applications:

  • IP Phone

Processors:

Tools/3rd Party Support:

Operating Systems:

Supporting Documents:

Contact: