This library for the SHARC processor is an implementation of the MPEG-4 AAC-LC (Low Complexity Advanced Audio Coding) decoder, which is conformant to the standard defined by ISO/IEC in MPEG-4 Audio. This version will support multi-channel audio (up to 6 output channels).
MIPS summary:
| SHARC Processor | Code memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
|---|---|---|---|---|---|
| Average | Peak | ||||
| ADSP-21364 | 62.1 | 87.9 | 30.5 | 22.0 | 24.4 |
| ADSP-21469 / 21479 / 21489 | 45.3 | 87.9 | 30.5 | 22.0 | 24.4 |
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.
© 1995 - Analog Devices, Inc. All Rights Reserved