Add to Signal Chain Designer

AD5110:  Single Channel, 128-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer

Product Details

Product Status:Recommended for New Designs

The AD5110 provides a nonvolatile solution for 128-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the A, B, and W pins. The low resistor tolerance, low nominal temperature coefficient and high bandwidth simplify open-loop applications, as well as tolerance matching applications.

The new low wiper resistance feature minimizes the wiper resistance in the extremes of the resistor array to only 45 Ω, typical.

The wiper settings are controllable through an I2C-compatible digital interface that is also used to readback the wiper register and EEPROM content. Resistor tolerance is stored within EEPROM, providing an end-to-end tolerance accuracy of 0.1%.

The AD5110 is available in a 2 mm × 2 mm LFCSP package. The parts are guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.

APPLICATIONS

  • Mechanical potentiometer replacement
  • Portable electronics level adjustment
  • Audio volume control
  • Low resolution DAC
  • LCD panel brightness and contrast control
  • Programmable voltage to current conversion
  • Programmable filters, delays, time constants
  • Feedback resistor programmable power supply
  • Sensor calibration

FEATURES and BENEFITS

  • Nominal resistor tolerance error: ±8% maximum
  • Wiper current: ±6 mA
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Low power consumption: 2.5 μA max @ 2.7 V and 125
  • Wide bandwidth: 4 MHz (5 kΩ option)
  • Power-on EEPROM refresh time < 50 μs
  • 50-year typical data retention at 125°C
  • 1 million write cycles
  • 2.3 V to 5.5 V analog supply operation
  • 1.8 V to 5.5 V logic supply operation
  • Wide operating temperature: −40°C to +125°C
  • Thin, 2 mm × 2 mm × 0.55 mm 8-lead LFCSP package

AD5110 Functional Block Diagram

Similar Products

  • AD5111: Single Channel, 128-Position, Up/Down, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
  • AD5112: Single Channel, 64-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
  • AD5113: Single Channel, 64-Position, Up/Down, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
More

Documentation

Title Content Type File Type
AD5110/AD5112/AD5114: Single-Channel, 128-/64-/32-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer Datasheet (Rev B, 11/2012) (pdf, 517 kB) Data Sheets PDF
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Design Handbooks PDF
Understanding and Applying Digital Potentiometers
In this webcast our experts will explain the differences between Pots and DigiPots and DACs, and present considerations for successful designs for many applications.
Webcasts WEBCAST
UG-378: Overview of AD5110/AD5112/AD5114 Connections and Functionality  (pdf, 149 kB) User Guides PDF
UG-322: Evaluation Board for the AD5110 Digital Potentiometer  (pdf, 505 kB) User Guides PDF
New Single-channel Digital Potentiometers from Analog Devices Provide Range of Resolution, Interface and Resistance Options (16 Nov 2011) Press Releases HTML
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Overview PDF
Is there a power up sequence I should follow? FAQs/RAQs HTML
For dual supply digital potentiometers, if VDD/VSS are +2.5V/-2.5V respectively, can digital inputs be fed from a standard 3.3V CMOS logic component without logic level translation? What are the logic level thresholds when VDD is +2.5V and VSS is -2.5V? FAQs/RAQs HTML
Is there a dependency between the logic level and power consumption? FAQs/RAQs HTML
Is digital potentiometer a real replacement for mechanical potentiometer or are there restrictions regarding voltage potentials? FAQs/RAQs HTML
Are all digital potentiometers limited to |5V|? FAQs/RAQs HTML
Do digital potentiometers handle bipolar and AC operations? FAQs/RAQs HTML
Can I achieve a 15V signal swing when using a 5V digital potentiometer? FAQs/RAQs HTML
For digital potentiometers that do not have nonvolatile memory, what is the state during power up? FAQs/RAQs HTML
Is there a particularly low-power digital potentiometer? FAQs/RAQs HTML
Does the memory allow the device to return to the last stored value without an update from a micro? FAQs/RAQs HTML
Will the data in the EEMEM need to be refreshed after 15 yrs when it is operated at 55°C? FAQs/RAQs HTML
How many write cycles can the EEMEM go through before it fails? FAQs/RAQs HTML
After the specified EEMEM data retention timeout period, can the power be turned off and back on so that the part is considered "refreshed"? FAQs/RAQs HTML
Why are some digital potentiometers' maximum operating temperature only 85°C instead of the standard 125°C? FAQs/RAQs HTML
How good is the resistance matching between Ch1 and Ch2 in the dual digital potentiometer? FAQs/RAQs HTML
How is the resistance matching device to device? FAQs/RAQs HTML
What is the resistance tolerance of the digital potentiometers? FAQs/RAQs HTML
Can I cascade, serialize, or parallel multiple digital potentiometers to get the resistance or resolution I need? My requirement is for a 250 Ω digital potentiometer with approximately 1 Ω/step. I plan to use four 1 kΩ AD8403 in parallel with each set to nominally the same value. FAQs/RAQs HTML
I would like to know how the digital potentiometer is built. How ideal are the wiper switches? FAQs/RAQs HTML
What is the tempco of the digital potentiometer? FAQs/RAQs HTML
What is the maximum current I can force into the digital potentiometer? FAQs/RAQs HTML
Can a digitally controlled variable resistor withstand greater than 20mA? FAQs/RAQs HTML
Can a digipot be used to construct a programmable high current source? FAQs/RAQs HTML
If I use the digital potentiometer in a "dry" circuit (current through wiper < 1 pA), will it behave as a linear resistor in rheostat mode? FAQs/RAQs HTML
Are ADI's digital potentiometers suitable for use in photodetector amplifiers and will they suffer from leakage currents which could affect the gain of the circuit? FAQs/RAQs HTML
Regarding the spec on R-DNL, I am only concerned with relative adjustments. I'm not concerned with the actual value of the resistor in the digipot but need the digipot to be monotonic. FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5110 IBIS Model  (ibs) IBIS Models IBS
AD5110 - Microcontroller No-OS Driver Device Drivers HTML
BeMicro FPGA Project for AD5110 with Nios driver FPGA HDL HTML
AD5110 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5110 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5110BCPZ10-1-RL7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 3000 - $0.76 Y  Material Info Notify Me Purchase Sample
AD5110BCPZ10-500R7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 500 - $0.76 Y  Material Info Notify Me Purchase Sample
AD5110BCPZ10-RL7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 3000 - $0.76 Y  Material Info Notify Me Purchase
AD5110BCPZ80-1-RL7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 3000 - $0.76 Y  Material Info Notify Me Purchase
AD5110BCPZ80-500R7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 500 - $0.76 Y  Material Info Notify Me Purchase Sample
AD5110BCPZ80-RL7 Status: Production 8 ld LFCSP (2x2, w/1.6 x1.0 ep) 8 Ind Reel, 3000 - $0.76 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5110 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5110SDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close