Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device. These models are used in Keysight Genesys to perform interactive budget analysis of modulated RF specs such as Error Vector Magnitude (EVM) and Adjacent Channel Power Ratio (ACPR) for entire RF signal chains. These models also cover the complete operating frequency range of the device.

The ADI Sys-Parameter library consists of over 100 RF amplifiers ranging from gain blocks to power amplifiers covering frequencies from DC to 86 GHz. The ADI sys parameter library also includes s parameter files for phase accurate linear network analysis. Click below to download and install the most recent update to the ADI Sys-Parameter library.


Download Now


Download a trial version of Keysight Genesys