RF and Synthesis Tools

As the industry’s only supplier of all major RF-to-digital functional building blocks that extend from antenna to processor, Analog Devices supports its broad RF-IC portfolio with a comprehensive suite of design tools. RF systems design is an extremely complex and time-consuming process, and the company’s design tools reduce your design risk and time-to-market by marking the overall RF-to-digital design practice simpler, faster, more accurate, and more robust. Reduce risk and ease your RF systems development by downloading your copy of these free tools now!


ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded Gain, Noise Figure, IP3 and P1dB as well as total power consumption are calculated. The number of stages can be varied up to a maximum of 15. Additional stages can be inserted at any point in the signal chain and individual stages can be temporarily disabled or deleted. The calculator can be switched between Transmit Mode and Receive Mode where calculations are presented output-referred and input-referred respectively.

ADIsimRF Request for Software