MEMS Microphones

MEMS Microphones from Analog Devices combine over 20 years of MEMS know-how with decades of audio signal processing expertise and provide unprecedented performance and reliability. Featuring the industry's most robust audio performance specifications, ADI MEMS microphones provide up to 65 dBA SNR for superior far field audio capture, and wideband frequency response from 100 Hz up to 20 kHz for superb intelligibility. Offering more flexibility to design engineers, they are a fraction of the size of electret microphones, available with analog or digital outputs, including I2S, and unlike electret microphones can be reflowed with other components. Complementary audio signal chain components include: Low Power CODECs, SigmaDSP® Processors, Blackfin® Processors and Class-D Amplifiers.

Circuit from the lab Engineered. Tested. Ready to Integrate.

PRODUCT SELECTION TABLES

Design Resources

  • Circuits From the Lab

    • CN0208: High Performance MEMS Digital Microphone's Simple Interface to SigmaDSP Audio Processor
    • CN0207: High Performance MEMS Analog Microphone's Simple Interface to SigmaDSP Audio Codec
    • CN0078: Digital MEMS Microphone Simple Interface to a SigmaDSP Audio Codec
    • CN0262: Low Noise Analog MEMS Microphone and Preamp with Compression and Noise Gating
    • CN0266: High Performance Digital MEMS Microphone Standard Digital Audio Interface to Blackfin DSP
  • MEMS Microphones Application Notes

    • AN-1181: Using a MEMS Microphone in a 2-Wire Microphone Circuit (pdf)
    • AN-1165: Op Amps for MEMS Microphone Preamp Circuits (pdf)
    • AN-1068: Reflow Soldering of the MEMS Microphone (pdf)
    • AN-1140: Microphone Array Beamforming (pdf)
    • AN-1124: Recommendations for Sealing Analog Devices, Inc., Bottom-Port MEMS Microphones from Dust and Liquid Ingress (pdf)
    • AN-1112: Microphone Specifications and Terms Explained (pdf)

    MEMS Microphones Evaluation Boards and Kits

MEMS Microphones

Part# OutputPort LocationSNR (dBA)Equivalent Input Noise (dBA)Frequency Response (min)Frequency Response (max)Maximum SPLSensitivity @ 1 kHzPackageUS Price 1000-4999
ADMP411AnalogBottom62dB32dB28Hz20KHz131dB SPL-46 dBV4.72mm × 3.76mm LGA $2.65
ADMP521Reference Circuit AvailablePDMBottom65dB29dB100Hz20KHz120dB SPL-26 dBFS3.00x4.00x1.00mm LGA $2.25
ADMP441Reference Circuit AvailableI2SBottom61dB33dB60Hz15KHz120dB SPL-26 dBFS4.72× 3.76x1.00mm LGA $2.38
ADMP504Reference Circuit AvailableAnalogBottom65dB29dB100Hz20KHz120dB SPL-38 dBV 3.35x 2.5x0.88mm LGA $1.95
ADMP404Reference Circuit AvailableAnalogBottom62dB32dB100Hz15KHz120dB SPL-38 dBV 3.35x 2.5x0.88mm LGA $1.2
ADMP405Reference Circuit AvailableAnalogBottom62dB32dB200Hz15KHz120dB SPL-38 dBV 3.35x 2.5x0.88mm LGA $1.5
ADMP401Reference Circuit AvailableAnalogBottom62dB32dB60Hz15KHz120dB SPL-42 dBV4.72× 3.76x1.00mm LGA $1.7
ADMP421Reference Circuit AvailablePDMBottom61dB33dB100Hz15KHz120dB SPL-26 dBFS3.00x4.00x1.00mm LGA $1.5
back to top

Highlights

EDN Hot 100 Products of 2012
ADMP504 MEMS Microphone on EDN's Hot 100
Products List, 2012

Hot 100 ProductsADMP441 MEMS Microphone on EDN's Hot 100
Products List, 2011
  Golden Mousetrap Award
ADI's MEMS Microphone Receives Prestigious Golden Mousetrap Award From Design News Magazine.
  Portable Home Healthcare_Brochure

High Performance Technologies for Portable Healthcare Devices.
  MEMs FAQs

Learn the Basics on
MEMS Microphones

Send Feedback X
content here.
content here.

Send Feedback

Close