Instrumentation and Measurement
With over 40 years of signal processing experience, ADI helps design engineers meet or exceed their objectives for instrumentation and measurement equipment. Our industry leading portfolio of IC solutions are used to address requirements in electronic test and measurement, chemical analysis, environmental monitoring, and weigh scales.
Battery Testing and Formation
Innovative ADI system solution provides an energy efficient charging and discharging circuit, which not only reduces operating cost, but also affords a lower system cost as well Read More..
Featured Products
-
AD8450
Precision Analog Front End and Controller for Battery Test/Formation Systems -
AD8451
Low Cost Precision Analog Front End and Controller for Battery Test/Formation... -
ADP1972
Buck or Boost, PWM Controller for Battery Test Solutions
Technical Resources
-
Power Efficient Battery Formation/Testing System with Energy Recycling PDF
Technical Articles
Chemical Analysis
Our portfolio of leading-edge ADCs, amplifiers, DACs and processors for quantitative and qualitative analytic instrumentation systems enable low noise, high resolution performance. Read More..
Featured Products
-
ADA4530-1
Femtoampere Input Bias Current Electrometer Amplifier -
ADA4350
FET Input Analog Front End with ADC Driver
-
ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Technical Resources
-
Dual Beam Spectrophotometer Solution PDF
Solutions Bulletins & Brochures
Electronic Test & Measurement
Explore Applications
Featured Products
-
AD4020
20-Bit, 1.8 MSPS, Precision SAR, Differential ADC
-
ADM3066E
3.0 V to 5.5 V with VIO, ±12 kV IEC ESD Protected, 50 Mbps RS-485... -
ADRF5250
0.1 GHz to 6 GHz Silicon SP5T Switch
Technical Resources
-
ADG918 S-Parameters ZIP
S-Parameters -
ADG904/ADG904-R S-Parameters
S-Parameters -
ADG901 S-Parameters ZIP
S-Parameters
Environmental Monitoring
ADIs broad portfolio of high performance signal processing solutions enable the most accurate and precise measurements in environmental test equipment even at low power. Read More..
Featured Products
-
ADUCM350
Configurable Impedance Network Analyzer & Potentiostat with Integrated... -
AD7798
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp -
ADUCM360
Low power precision analog microcontroller, ARM cortex M3 with dual...
Technical Resources
See More ResourcesHigh Temperature
For high temperature electronics, ADI has solutions including amplifiers, references and accelerometers up to 210 °C and package and process expertise. Read More..
Featured Products
-
ADG5298
High Temperature (up to 210°C), High Voltage, Latch-Up Proof, 8-Channel... -
ADG798
High Temperature (up to 210°C), Low Voltage 8-Channel Multiplexer -
ADXRS645
High Temperature, Vibration Rejecting ±2000°/sec Gyroscope
Technical Resources
-
Available Enhanced Products PDF
Solutions Bulletins & Brochures -
Available Known Good Die PDF
Solutions Bulletins & Brochures -
Available Die for Sale PDF
Solutions Bulletins & Brochures
Weigh Scales
For low power, high precision, or small form factor weigh scale design, ADI has integrated components such as sigma delta ADCs , amplifiers and references for load cell interface. Read More..
Featured Products
-
ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference -
AD7175-2
24-Bit, 250 kSPS, Sigma-Delta ADC with 20 µs Settling and True...
Technical Resources
-
AN-683: Strain Gage Measurement Using an AC Excitation (Rev. A) PDF
Application Notes
Application Notes
- AN-1329: Noise Reduction Network for Adjustable Low Dropout Regulators (Rev. 0) PDF
- AN-1359: Low Noise, Dual-Supply Solution Using the ADP5070 for the Precision AD5761R Bipolar DAC in Single-Supply Systems (Rev. A) PDF
- AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (Rev. 0) PDF
- AN-106: A Collection of Amp Applications PDF
- AN-849: Using Op Amps as Comparators (Rev. A) PDF
- AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps (Rev. 0) PDF
- AN-937: Designing Amplifiers Circuits: How to Avoid Common Problems (Rev. 0) PDF
- AN-1131: Chopping on the AD7190, AD7192, AD7193, AD7194, and AD7195 (Rev. 0) PDF
- AN-589: Ways to Optimize the Performance of a Difference Amplifier (Rev. B) PDF
- AN-713: The Effect of Long-Term Drift on Voltage References (Rev. 0) PDF
- AN-611: 50 Hz/60Hz Rejection on Sigma-Delta ADCs (Rev. 0) PDF
- AN-577: Layout and Grounding Recommendations for Touch Screen Digitizers (Rev. 0) PDF
Technical Articles
- The Changing Landscape of Frequency Mixing Components
- Designing Power Supplies for High Speed ADC
- 4× JFET Buffer Amplifier Cuts Noise in Half PDF
- Guarded Limiters Improve High Impedance Sensor Dynamic Range PDF
- ADC Requirements for RTD Temperature Measurement Systems (Rev. 0) PDF
- MS-2660: Understanding Spurious-Free Dynamic Range in Wideband GSPS ADCs PDF
- MS-2714: Understanding Layers in the JESD204B Specificaton: A High Speed ADC Perspective, Part 1 PDF
- Analyzing IC Heat Dissipation? Forget the Software Modeling, Use Your Pencil! PDF
- Low Noise or Low Power? Yes! PDF
Product Selection Guide
User Guides
- UG-974: Evaluating the AD5323 12-Bit, Dual-Channel Voltage Output Digital-to-Analog Converter (DAC) (Rev. 0) PDF
- AD9741/AD9743/AD9745/AD9746/AD9747 Evaluation Board Quick Start Guide WIKI
- UG-1078: Evaluating the ADGM1004 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver User Guide (Rev. 0) PDF
- UG-893: Evaluating the 8-Lead MSOP Devices in the Switch/Mux Portfolio (Rev. 0) PDF
Evaluation Documentation
Circuit Notes
- CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform (Rev. 0) PDF
- CN0399: Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System (Rev. 0) PDF
- CN0405: High Voltage Output DAC with Push-Button Control (Rev. 0) PDF
- CN0390: 20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit (Rev. 0) PDF
- CN0369: Translation Phase Locked Loop Synthesizer with Low Phase Noise (Rev. 0) PDF
- CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity (Rev. 0) PDF
Solutions Bulletins & Brochures
Webcast
- RF Converters Enable Multiple Wideband Applications
- Ubiquitous Measurement and Control with LVDS Isolators
- RF & MW Control Products in Silicon
- Precision Sigma Delta ADCs: Noise, Bandwidth, Settling
- Getting the Most from ADI PLL Products
- Fundamentals of Operational Amplifiers
- Changing Safety Standards Environment for Digital Isolators
- Noise Analysis in Precision Analog Designs
- Electromagnetic Flowmeter Design for Industrial Process Control
- Latest Developments in Analog Devices PLL Portfolio
- Counting Electrons: Making Ultra-high Sensitivity Femtoamp Measurements
- RF Technology for 5G Radio Base Stations
- Fundamentals of Clocks
- How to Read a Datasheet
- Fundamentals of Data Converters
- Digital Beamforming Techniques for Phased Array Systems
Videos
- 28nm CMOS RF Data Converters
- ADRF5720 & ADRF5024
- Simplifying RF Component Evaluation and Signal Chain Design
- ADI and X-Microwave Collaborate to Simplify RF Signal Chains
- Simplify RF, Microwave, and mmWave Design and Evaluation
- Xband Radar Signal Chain using X-Microwave Solution
- AD400x Solves Design Challenges and Reduces System Complexity
- Analog Devices Showcases New Products and Full Solutions
- Breaking Through the Isolation Barrier with New Power Controllers
- Demo Video of AD9375 DPD Evaluation Platform
- Gleanergy Energy Harvesting WSN Development Platform
- Digital Filters Sinc3 V's Sinc4 Differences and Trade Offs
- Scalable Power Management, Sequencing and Monitoring Platform
- Next Generation of Isolated Controllers
- Ultralow Noise LDOs to Maximize Signal-Chain Performance
- Configuring and Simulating Multi-Stage Devices in ADIsimRF
- Configuring and Simulating Wideband Transceivers in ADIsimRF
- Generating Plots and Sweeps in ADIsimRF
- Configuring and Simulating DACs in ADIsimRF
- Building Signal Chains in ADIsimRF
- Introduction to ADIsimRF
- AD7175 Family Precision Sigma Delta ADCs (w/o audio)
- Ultralow Power MEMS Accelerometer Enables Asset Health Detection
- AD7124 Quick Overview
- Precision Sigma Delta Filtering Tutorial
- Reducing Challenges in the Precision Conversion Design Cycle
- Full Sensor-to-Cloud Platform for Material Sensing
- Energy Harvesting Powering IoT Node
- Fundamentals of ADI's new RF MEMS Switch Technology
- ADI RF MEMS Switch Technology
- ADA4530-1 Electrometer Op Amp: Measuring Femptoamp Currents
- Virtual Evaluation (VE) Tutorial
- AD7124 Diagnostics on 4, 8-Channel Sigma-Delta ADC with PGA
- AD7124 Overview 4, 8-Channel Sigma-Delta ADC with PGA & Reference
- SMARTopolis in 60 seconds
- Discover Analog Dialogue
- LIGO is Ahead of What's Possible
- Isolation of Things: iCoupler® Digital Isolators vs. Optocouplers
- Electrometer-Grade Amplifier Improves Measurement Accuracy
- MEMS Accelerometers for Smart Infrastructure
- Complete 3GHz Signal Analyzer Solution from Analog Devices
- Unboxing the AD9371 RadioVerse Integrated RF Transceiver
- Interview: ADI Capabilities in VSAT and Millimeter-wave
- Increase Performance While Reducing Size with RF PLLs
- ADIsimPLL: Creating a custom voltage-controlled oscillator (VCO)
- ADA4530-1 Electrometer Op Amp with Integrated Guard Buffer
- Smart Industrial Thermocouple Temperature Monitoring
- Precision Motion Capture in Dynamic and Rugged Conditions
- ADA4350: Integrated Analog Front-end for Simplified Sensor Interface
- EVAL+: ADC Performance & Functional Evaluation Without Hardware
- iCoupler® Technology: An Alternative to Optocouplers
- Use Circuits from the Lab™ in Your Next Design
- isoPower®: Integrated, Isolated Power & Data in One Package
Tutorials
- MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor PDF
- MT-076: Differential Driver Analysis PDF
- MT-075: Differential Drivers for High Speed ADCs Overview PDF
- MT-073: High Speed Variable Gain Amplifiers PDF
- MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps PDF
- MT-019: DAC Interface Fundamentals (Rev. A) PDF
- MT-013: Evaluating High Speed DAC Performance PDF
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth PDF
- MT-010: The Importance of Data Converter Static Specifications – Don't Lose Sight of the Basics! PDF
- MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps PDF
- MT-015: Basic DAC Architectures II: Binary DACs (Rev. A) PDF
Analog Dialogue
- Precision SPI Switch Configuration Increases Channel Density
- Architecting a Multi-Voltage JTAG Chain
- MEMS Vibration Monitoring: From Acceleration to Velocity
- Improving Precision Data Acquisition Signal Chain Density Using SiP Technology
- Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter
- Don’t Use the Resistor I Told You to Use
- Analyzing and Managing the Impact of Supply Noise and Clock Jitter on High Speed DAC Phase Noise
- Analog Microcontroller Forms Heart of Low-Cost, High-Efficiency PA Monitor
- Grounding and Decoupling: Learn Basics Now and Save Yourself Much Grief Later! Part 3: Decoupling Continued
- Grounding and Decoupling: Learn Basics Now and Save Yourself Much Grief Later! Part 2: Decoupling
- Grounding and Decoupling: Learn Basics Now and Save Yourself Much Grief Later! Part 1: Grounding
- The Schematic Diagram: A Basic Element of Circuit Design
- Practical Tips to Make Your Electronics Projects Easier
- A Complete Circuits Laboratory on Your Desk, in Your Backpack, and on the Go
- Breadboarding and Prototyping Circuits
- The StudentZone is Open
- Ask The Applications Engineer—40: Switch and Multiplexer Design Considerations for Hostile Environments
- Switching in USB Consumer Applications
- Implementing an Isolated Half-Bridge Gate Driver
- Understanding and Eliminating 1/f Noise
- Residual Phase Noise Measurement Extracts DUT Noise from External Noise Sources
- Implementing In-Application Programming on the ADuC702x
- 8-channel data-acquisition system uses single ADC driver
- Notch Filter Reduces Amplifier Peaking and Increases Gain Flatness
- Designing High-Performance Phase-Locked Loops with High-Voltage VCOs
- Using Isolated RS-485 in DMX512 Lighting Applications
- Modern DACs and DAC Buffers Improve System Performance, Simplify Design
- Minimum Load Current Operation—Zero-Load Operation
- Bioimpedance Circuit Design Challenges for Body-Worn Systems
- Ask the Applications Engineer—15: Using Sigma-Delta Converters, Part 1
- Isolation in High-Voltage Battery Monitoring for Transportation Applications
- Low-Noise, Gain-Selectable Amplifier
- Complete Gas Sensor Circuit Using Nondispersive Infrared (NDIR)
- Next-Generation SAR ADC Addresses Pain Points of Precision Data Acquisition Signal Chain Design
- Crossing a New Frontier of Multiband Receivers with Gigasample ADCs—Part One
- Integrated Capacitive PGAs in ADCs: Redefining Performance
- Quickly Implement JESD204B on a Xilinx FPGA
- Flexible ECG Front-End IC Serves Ultralow Power IoT Edge Node Signal Processing Designs
- Analyzing and Solving Fixed Frequency Spur Issues in High Precision ADC Signal Chains
- Improper Power Sequencing in Op Amps: Analyzing the Risks
- Lens Drivers Focus on Performance in High-Resolution Camera Modules
- The Basics of MEMS IMU/Gyroscope Alignment
- Passive Intermodulation (PIM) Effects in Base Stations: Understanding the Challenges and Solutions
- High Definition, Low Delay, SDR-Based Video Transmission in UAV Applications
- Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer
- System Demonstration Platform Eases Transition from Evaluation to Prototyping
- Quad-SHARC DSP in Ceramic Quad Flatpack
- Ask the Applications Engineer—41: LDO Operational Corners: Low Headroom and Minimum Load
- Electromagnetic Interference (EMI) Filtering Reduces Errors in Precision Analog Applications
- Accelerometers—Fantasy & Reality
- Digital Isolator Simplifies USB Isolation in Medical and Industrial Applications
- The 20-Bit DAC Is the Easiest Part of a 1-ppm-Accurate Precision Voltage Source
- DDS Devices Generate High-Quality Waveforms Simply, Efficiently, and Flexibly
- Broadband I/Q Modulator Eases Radio Design
- Modeling Amplifiers as Analog Filters Increases SPICE Simulation Speed
- Using ESD Diodes as Voltage Clamps
- ADC Modeling Tools Speed Up Evaluation
- Understanding Switching Regulator Output Artifacts Expedites Power Supply Design
- Multichannel DDS Enables Phase-Coherent FSK Modulation
- Compensating Amplifiers That Are Stable at Gain ≥ 10 to Operate at Lower Gains
- Understanding How Amplifier Noise Contributes to Total Noise in ADC Signal Chains
- Voltage Reference Design for Precision Successive-Approximation ADCs
- An Engineering Walk Through Virtual Eval, ADI's Online Data Converter Product Evaluation Tool
- AD7879 Controller Enables Gesture Recognition on Resistive Touch Screens
- Complex Power-Supply Sequencing Made Easy
- An Introduction to MEMS Vibration Monitoring
- 8-Channel, 12-Bit, 10-MSPS to 50-MSPS Front End: The AD9271—A Revolutionary Solution for Portable Ultrasound
- Designing for Low Noise Feedback Control with MEMS Gyroscopes
- Support for the Designer—Improved ADI Website Helps You
- Complete Sensor-to-Bits Solution Simplifies Industrial Data-Acquisition System Design
- Impedance Measurement Monitors Blood Coagulation
- Making Batteries Last Longer with Fast, High-Precision SAR Analog-to-Digital-Converters
- A Smart Modem for Robust Wireless Data Transmission Over ISM Bands (433 MHz, 868 MHz, and 902 MHz)
- Skin Impedance Analysis Aids Active and Passive Transdermal Delivery
- Detecting and Distinguishing Cardiac Pacing Artifacts
- Capacitance-to-Digital Converter Facilitates Level Sensing in Diagnostic Systems
- Current-Output Circuit Techniques Add Versatility to Your Analog Toolbox
- ADI Capacitance-to-Digital Converter Technology in Healthcare Applications
- High-Performance Data-Acquisition System Enhances Images for Digital X-Ray and MRI
- Wearable Electronic Devices Monitor Vital Signs Activity Level and More
- Very Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA)
- New Advances in Energy Harvesting Power Conversion
- Low-Power, Low-Voltage IC Choices for ECG System Requirements
- For Efficient Signal Processing in Embedded Systems, Take a DSP, not a RISC
- Pulse Oximeter Uses ADuC7024 MicroConverter
- Enhancing the Performance of Pedometers Using a Single Accelerometer
- Choosing High-Speed Signal Processing Components for Ultrasound Systems
- Ultrasound Analog Electronics Primer
- How Ultrasound System Considerations Influence Front-End Component Choice
- Understanding and Extending Safety Operation in a Sigma-Delta ADC
- Complex RF Mixers, Zero-IF Architecture, and Advanced Algorithms: The Black Magic in Next-Generation SDR Transceivers
- Ask the Applications Engineer—12: Grounding (Again)
- Transducer/Sensor Excitation and Measurement Techniques
- What’s Up With Digital Downconverters—Part 2
- Smart Metering Technology Promotes Energy Efficiency for a Greener World
- Reduced Integration Time Improves Accuracy in Dead Reckoning Navigation Systems
- System Demonstration Platform Facilitates Quick Prototyping and Evaluation
- XFET™ References
- Low-Cost Video Multiplexing Using High-Speed Amplifiers
- Use of Video Technology to Improve Automotive Safety Becomes More Feasible with Blackfin™ Processors
- Avoiding Op-Amp Instability Problems In Single-Supply Applications
- Ask the Applications Engineer—11: How Good Must a Voltage Reference Be?
- Single-Chip Clock Generator with 14-Channel Distribution Solves Timing Challenges in Networks
- If All Else Fails, Read This Article. Avoid Common Problems When Designing Amplifier Circuits
- Integrated Multiplexed Input ADC Solution Alleviates Power Dissipation and Increased Channel Density Challenges
- Single-Sideband Upconversion of Quadrature DDS Signals to the 800-to-2500-MHz Band
- Ask The Applications Engineer-22: Current Feedback Amplifiers I
- Data and Power Isolation in One Package Provides Total Isolation Solution
- Current-output Module Augments 6B Series
- Fundamentals of DSP-Based Control for AC Machines
- Efficient FSK/PSK Modulator Uses Multichannel DDS to Switch at Zero Crossings
- Demystifying High-Performance Multiplexed Data-Acquisition Systems
- Innovative Mixed-Signal Chipset Targets Hybrid-Fiber Coaxial Cable Modems
- Instrumentation Applications for Sigma-Delta ADCs
- 10-Bit Quad DACs for Single-Supply 3.0 V to 5.5 V Operation
- Surface-machined Monolithic Accelerometer
- Increase Laser Printer Resolution
- Precision Signal-Processing and Data-Conversion ICs for PLCs Now Have More Performance at Less Power, Size, and Cost
- Synchronizing Device Clocks Using IEEE 1588 and Blackfin Embedded Processors
- Power Supply Management—Principles, Problems, and Parts
- Bridge-Type Sensor Measurements are Enhanced by Autozeroed Instrumentation Amplifiers with Digitally Programmable Gain and Output Offset
- Sampling 12-bit ADC: Faster, Better, and Cheaper
- Synchronous Detectors Facilitate Precision Low-Level Measurements
- Build a Smart Analog Process-Instrument Transmitter with Low-Power Converters and a Microcontroller
- Noise Figure and Logarithmic Amplifiers [The Wit and Wisdom of Dr. Leif—6]
- How to Apply DC-to-DC Step-Up (Boost) Regulators Successfully
- An Analog Multiplier SPICE Macromodel
- Audio Noise-Reduction IC
- Single-Chip Digitally Controlled Data-Acquisition as Core of Reliable DWDM Communication Systems
- Bus Switches for Speed, Safety, and Efficiency: What They Are and What You Should Know About Them
- Precision Resolver-to-Digital Converter Measures Angular Position and Velocity
- Staying Well Grounded
- Single-Chip Digital Stereo Subsystem
- High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
- 14-bit, 2-Channel Synchro/Resolver-to-Digital Converter
- Complete 16-bit DACPORT in SOIC Package Includes On-chip 10-V Reference
- Ask the Applications Engineer—30: PLL Synthesizers
- Phase Accumulator for Direct Digital Synthesis Resolves to Within 0.7 Hz
- Differential-Output Difference Amplifier System with G = 1/2
- Selecting Mixed-Signal Components for Digital Communication Systems—An Introduction
- Dual Set-Point Single-Chip Temperature Controller
- Digital Isolators protect RS-232, RS-485, and CAN Buses
- Peak Detector Circuit Captures 200-ns Pulses
- Ask the Applications Engineer—14: High Frequency Signal Contamination
- Ask The Applications Engineer–24: Resistance
- Powering GSPS or RF Sampling ADCs: Switcher vs. LDO
- Read-Channel Processor Uses PRML to Increase Capacity of MR Head-Based Disk Drives
- Solving Dynamic Range Problems in Analog Systems
- Interfacing a Blackfin DSP to High-Speed Converters for Wireless Applications
- Curing Comparator Instability with Hysteresis
- Make vs. Buy! When Should I Reinvent the Wheel?
- Controller Board System Allows For Easy Evaluation Of General-Purpose Converters
- A Reference Design for High-Performance, Low-Cost Weigh Scales
- Design Ideas for Sigma-Delta Instrumentation ADCs
- Improved Data Acquisition Using a New Monolithic Dual-ADC Front End
- Detecting Fast RF Bursts Using Log Amps
- Phase Response in Active Filters
- Fast, Accurate, Timing Recovery for Fiber Optics Links
- CMOS 10-bit 15 MHz ADC for Imaging Applications
- DSP 101 Part 3: Implement Algorithms on a Hardware Platform
- Advances in Video Encoders
- Cyclic Redundancy Checking Ensures Correct Data Communications
- Discrete- and Integrated Control of Power Amplifiers in Base-Station Applications
- ADXL105: A Lower-Noise, Wider-Bandwidth Accelerometer Rivals Performance of More Expensive Sensors
- Op Amps in Line Driver and Receiver Circuits – Part 1
- Monolithic Sigma-Delta A/D Converters Offer 21-bit Resolution
- Microcontroller-Based Energy Metering using the AD7755
- A Deeper Look into Difference Amplifiers
- High Performance Narrowband Receiver Design Simplified by IF Digitizing Subsystem in LQFP
- ADuC702x Analog Microcontroller Generates Programmable Digital Waveforms
- Data Converter Function Can Help Solve Cost and Size Design Challenges in 3G and 4G Wireless Infrastructure
- Advanced LCD Driver Enables Design of Lower-Cost, Higher-Performance Data Projectors
- Ask The Applications Engineer—37: Low-Dropout Regulators
- High-Performance Difference Amplifier with Precision Supply-Referenced Level Shift
- Selecting Mixed-Signal Components for Digital Communication Systems-II
- LVDT Interfaces Offer Choice of Analog or Digital Output
- Design a Direct 6-GHz Local Oscillator with a New, Wideband, Integer-N, PLL Synthesizer
- AD9873 Mixed-Signal Front-End (MxFE) for Broadband Digital Set-Top Boxes
- High-Side Current Sensing with Wide Dynamic Range: Three Solutions
- 12-bit Dual DAC: Serial, Single Supply Saves Space
- RF Transceivers Provide Breakthrough SWaP Solutions for Aerospace and Defense
- Choose Resistors to Minimize Errors in Grounded-Load Current Source
- Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
- Fingerprint Sensor and Blackfin Processor Enhance Biometric-Identification Equipment Design
- High-speed A/D Converters for Communications
- Development Tools and Third-party Support for Floating-point DSP
- Ask The Applications Engineer—31: Amplifiers as Comparators?
- Ask The Application Engineer—33: All About Direct Digital Synthesis
- RAM-DAC Upgrade Enhances VGA Graphics
- Automated Calibration Technique Reduces DAC Offset to Less than 1 mV
- Electromagnetic Flow Meters Achieve High Accuracy in Industrial Applications
- Ask The Application Engineer—35 Capacitance Sensors for Human Interfaces to Electronic Equipment
- Selecting Mixed Signal Components for Digital Communication Systems—III: Sharing the Channel
- Class D Audio Amplifiers: What, Why, and How
- DSP On-chip SRAM Design Considerations
- Low-dissipation Multiple Line Drivers/Receivers
- 16-bit Fixed-point DSP with 80 kBytes of RAM
- Complete Monolithic Current Transformer
- Monolithic 80-dB +5 V Single-supply Log Amp Has 50-MHz Frequency Range
- DC-to-DC Switching-Regulator Insights—Achieving Longer Battery Life in DSP Systems
- Digital-Output Sensor Simplifies Temperature Acquisition
- Why and How to Control Fan Speed for Cooling Electronic Equipment
- Power Management Design for PLLs
- GSM Chipset Implements All Baseband Functions
- Single- or Dual-supply Difference Amplifier's Common-mode Range Exceeds Supply
- Ask The Applications Engineer—20: Interfacing To Serial Converters-II
- New Complete, High Resolution, and Multifunctional Bipolar DACs: an Easy to Use, Universal Solution
- Convert a Buck Regulator into a Smart LED Driver, Including Dimming
- Dual Axis, Low g, Fully Integrated Accelerometers
- Phase Relations in Active Filters
- Application Decides Optimal DSP Processor Architecture
- Pushing the State of the Art with Multichannel A/D Converters
- Selecting an Analog Front End for Imaging Applications
- Boost Supply and High-Voltage DAC Provide Tuning Signal for Antennas and Filters
- Successive-Approximation ADCs: Ensuring a Valid First Conversion
- Understanding Hot Swap: Example of Hot-Swap Circuit Design Process
- Blackfin® Processor's Parallel Peripheral Interface Simplifies LCD Connection in Portable Multimedia
- Measuring Amplifier Differential Gain and Phase Accurately
- Battery Discharge Power And Energy
- Using Histogram Techniques to Measure A/D Converter Noise
- Understanding Microphone Sensitivity
- Multifunction: a Dilemma or Reality?
- Ask the Applications Engineer—9: Seminars and Support
- Ultrahigh-Performance Differential-Output Programmable-Gain Instrumentation Amplifier for Data Acquisition
- Analyzing Optimizing and Eliminating Integer Boundary Spurs in Phase-Locked Loops with VCOs at up to 13.6 GHz
- Ask The Applications Engineer-23: Current Feedback Amplifiers II
- A Low Power Data Acquisition Solution for High Temperature Electronics Applications
- Two Op Amp Types Combine Precision and Wide Bandwidth
- Measuring Temperatures on Computer Chips with Speed and Accuracy-A New Approach Using Silicon Sensors and Off-Chip Processing
- Understand Low-Dropout Regulator (LDO) Concepts to Achieve Optimal Designs
- Ferrite Beads Demystified
- Computer Interface Panel Handles Eight Analog Outputs
- Low Dropout Regulators—Why the Choice of Bypass Capacitor Matters
- The PDA Challenge—Met by the AD7873 Resistive-Touch-Screen Controller ADC
- Microphone Preamplifiers for Audio
- Mixed-signal Processor Merges DSP with A/D, D/A Converters
- Monitoring and Sequencing in Multirail Power-Supply Systems
- Sonic Nirvana: Using MEMS Accelerometers as Acoustic Pickups in Musical Instruments
- First Monolithic Triple 10-bit Video DACs Provide True Color
- Phase-Locked Loops for High-Frequency Receivers and Transmitters - Part 2
- DSP and motor-control chips simplify DSP-based AC motor control hardware
- Difference Amplifier Forms Heart of Precision Current Source
- SoundPort Codecs: Complete Audio I/O Subsystem ICs
- Ask the Applications Engineer—8: Op-Amp Issues
- Design, Simulate, and Document Proprietary Wireless Systems
- Dual-Loop Clock Generator Cleans Jitter, Provides Multiple High-Frequency Outputs
- 14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPS
- Microprocessor Supervisory ICs
- Fast 14-bit ADC Samples at 10 MSPS, Has 50-MHz Bandwidth
- Highly Integrated Stereo Codec ICs Drive Multimedia
- Low-Voltage Current Sink Controls High-Voltage LED String
- Low-noise, Low-drift, Precision Op Amps for Instrumentation
- Insight into digiPOT Specifications and Architecture Enhances AC Performance
- Toward More-Compact Digital Microphones
- High-Side Current Sensing: Difference Amplifier vs. Current-Sense Amplifier
- Low-cost 16-bit DAC Updates at 30 MHz
- Selecting Mixed-Signal Components for Digital Communications Systems—Part V
- JPEG 2000 Image Compression
- Adjustable Cable Equalizer Combines Wideband Differential Receiver with Analog Switches
- IC Vector Processor for Motor Control
- Mixed-signal ASICs Offer Designers an Alternative Solution
- Direct Digital Synthesis (DDS) Controls Waveforms in Test, Measurement, and Communications
- Where Zero-IF Wins: 50% Smaller PCB Footprint at ⅓ the Cost
- Ask The Applications Engineer-25: Op Amps Driving Capacitive Loads
- DSP Cluster Multi-processing
- Interleaving ADCs: Unraveling the Mysteries
- High-Resolution Temperature Measurement
- Design Circuits with Digitally Controllable Variable Resistors
- Analyzing Frequency Response of Inertial MEMS in Stabilization Systems
- More Value from Your Absolute Value Circuit—Difference Amplifier Enables Low-Power, High-Performance Absolute Value Circuit
- Four Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 3)
- Amplifier Input Protection... Friend or Foe?
- DSP Enhancements Include IC Processors, Development Tools
- Boost Precision and Accuracy with Single Chip Capacitance- and Impedance-to-Digital Converters
- Numerical C Speeds Code Development and Execution
- Isolation Technology Helps Integrate Solar Photovoltaic Systems onto the Smart Grid
- Single-Supply IF-Strip Digitizes QAM Signals
- FPGA-Based Systems Increase Motor-Control Performance
- Now -True RMS-to-DC Measurements, From Low Frequencies to 2.5GHz
- Two-Stage Current-Feedback Amplifier
- Four Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 1)
- Analog Devices’ Engineering University—Why YOU Should Attend
- Oversampling ADCs for 16-Bit Resolution
- Transformer-Coupled Front-End for Wideband A/D Converters
- Ask The Applications Engineer—27: Signal Corruption in Industrial Measurement
- This Should Work: Thermistor Senses Liquid Levels
- High-Speed DAC Controls Power Amplifier Ramp Profile
- Sensing, Analyzing, and Acting in the First Moments of an Earthquake
- Applying a High-performance Video Operational Amplifier
- ESD Diode Doubles as Temperature Sensor
- Providing an Edge in Capacitive Sensor Applications
- Two New Devices Help Reinvent the Signal Generator
- Simple Ambient Light Sensor Circuit
- Complete 12-bit and 10-bit 25.6 MSPS A/D Converters
- Low-cost 12-bit IC Resolver-to-Digital Converter Emulates Optical Encoder
- Op Amp Input Overvoltage Protection: Clamping vs. Integrated
- Fastest 10-bit ADCs Provide Superior Dynamic Performance
- Phase-Locked Loops for High-Frequency Receivers and Transmitters - Part 3
- Closed-Loop Control of Variable Optical Attenuators with Logarithmic Analog Processing
- The Successful Implementation of High-Performance Digital Radio
- The Basics of Video Decoders in Supervision and Inspection
- Leif's Teaser Number 1—Infinite Bandwidth Op Amp with Limited Bandwidth Feedback
- Ask The Applications Engineer—19: Interfacing To Serial Converters-I
- Voltage-feedback Op Amps Offer Accurate Clamping
- Fast, Accurate, Monolithic Sampling A/D Converter
- ADC Input Noise: The Good, The Bad, and The Ugly. Is No Noise Good Noise?
- ADuC7026 Provides Programmable Voltages for Evaluating Multiple Power Supply Systems
- Floating-point DSP Leads in Performance
- Fan Speed Control Techniques in PCs
- PLC DCS Analog Input Module Design Breaks Barriers in Channel-to-Channel Isolation and High Density
- Designing Efficient, Real-Time Audio Systems with VisualAudio™
- Advanced Digital Video Encoders
- Activate Cell Phone Indicator LEDs While Preserving Standby Time
- Disk-drive ICs - Optimized for Read-channel and Servo Loop Control
- Low-noise, Wideband Voltage-controlled Amplifier with "Linear-in-dB" Gain
- FET-input Op Amp Has Lowest Combined V and I Noise
- AC Shield Enhances Remote Capacitive Sensing
- Powerful Design Tools for Motion Control Applications
- Dynamic Memory Allocation Optimizes Integration of Blackfin® Processor Software
- Fast-Locking, High Sensitivity Tuned-IF Radio Receiver Achieved with a 7-GHz Synthesizer
- Solving Power-Management Problems with a Single Chip that Handles up to 7 Channels of Sequencing, Monitoring, and Supervision
- Ask the Applications Engineer—10: About Wire
- Versatile Mixed-Signal Front Ends Speed Customized Design of Wireline Broadband Modems and Home Networks
- Equalization and Pre-Emphasis Enable Use of 30-Meter Cat-5 UTP Cable
- Getting 14-Bit Performance from a 32-Channel 14-Bit String DAC
- Mirrors with Integrated Position Sense Electronics for Optical-Switching Applications
- Adaptively Cancelling Server Fan Noise
- Enhance Processor Performance in Open-Source Applications
- Design Reliable Digital Interfaces for Successive-Approximation ADCs
- What's New in DSP
- Voltage Regulators for Power Management
- Robust Amplifiers Provide Integrated Overvoltage Protection
- Ask The Application Engineer—34: Wideband CMOS Switches
- Differential Interfaces Improve Performance in RF Transceiver Designs
- Simple Op Amp Measurements
- Highest Power Density, Multirail Power Solution for Space-Constrained Applications
- 8-bit, 16-channel Voltage-output DACs
- Driving PIN Diodes: The Op-Amp Alternative
- Versatile Programmable Amplifiers Use Digital Potentiometers with Nonvolatile Memory
- Front End Turns PC Sound Card into High-Speed Sampling Oscilloscope
- Single- and Dual-Axis Micromachined Accelerometers
- Selecting Mixed Signal Component for Digital Communications Systems IV: Receiver Architecture Considerations
- RF-Sampling ADC Input Protection: Not Black Magic After All
- EMC, CE Mark, IEC801: What's it all about?
- Ask The Application Engineer—36: Wideband A/D Converter Front-End Design Considerations II: Amplifier-or Transformer Drive for the ADC?
- Considering Multipliers (Part 1) [The Wit and Wisdom of Dr. Leif—7]
- Low-Power, Unity-Gain Difference Amplifier Implements Low-Cost Current Source
- Automobile Tail Lamp and Brake Lamp Controller
- Decreasing Size, More-Demanding Performance Pace Disk-Drive IC Design
- A Quarter-Century of Analog Dialogue
- IF Stages are Going Digital for Both Analog and Digital Signals
- Serial Input 16-bit DAC Has Choice of Ranges
- Encoder's Spare Channel Embeds Whole-House Stereo Audio in Satellite Set-Top-Box Designs Stably and Cost-Effectively
- PLC Evaluation Board Simplifies Design of Industrial Process-Control systems
- AD607 Architecture
- Ask the Applications Engineer—7: Op-amp Noise
- DSP 101 Part 4: Programming Considerations for Real-time I/O
- Oversampled ADC and PGA Combine to Provide 127-dB Dynamic Range
- 3/4 GHz Monolithic Unity-gain Buffer for Analog Signals
- Use Analog I/O Ports as Infinite Sample/Holds and Peak Followers
- Industry's First Integrated Wavelet Video Codec Sets New Standards for Cost, Image Quality and Flexibility
- New High-Resolution Multiplying DACs Excel at Handling AC Signals
- Design Your Own VoIP Solution with a Blackfin® Processor—Add Enhancements Later
- Designing Robust, Isolated I2C/PMBus Data Interfaces for Industrial, Telecommunications, and Medical Applications
- Measuring PCB Temperature
- Noise-Reduction Network for Adjustable-Output Low-Dropout Regulators
- Ask The Applications Engineer—28: Logarithmic Amplifiers Explained
- Creative Compensation Enables Tiny Amplifier to Drive 200-mW Loads
- Synchronous Inverse SEPIC Topology Provides High Efficiency Buck/Boost Voltage Converters
- Fast, Versatile Blackfin® Processors Handle Advanced RFID Reader Applications
- 1.5-W Loudspeaker Amplifier Delivers Sound Performance
- Fully Automatic Self-Calibrated Conductivity Measurement System
- Inertial Sensors Facilitate Autonomous Operation in Mobile Robots
- How to Stay Out of Deep Water when Designing with Bridge Sensors
- Simple Circuit Allows Backward Compatibility for Digital Power Controllers
- New Touch-Screen Controllers Offer Robust Sensing for Portable Displays
- HDMI Transceivers Simplify the Design of Home Theater Systems
- New High-Speed, Low-Power Data-Acquisition ICs
- ADIsimPower Provides Robust, Customizable DC-to-DC Converter Designs
- How to Save Power in Battery Applications Using the Power-Down Mode in an ADC
- Advanced Digital Post-Processing Techniques Enhance Performance in Time-Interleaved ADC Systems
- Op Amps in Line-driver and Receiver Circuits – Part 2
- Wireless Short-Range Devices: Designing a Global License-Free System for Frequencies <1 GHz
- Intelligent Digitizing Signal Conditioner IC for Sensors
- Measuring Ambient Temperature
- Amplifier Disable Function Eliminates Need for Multiplexers in Multichannel Applications
- Safeguard Your RS-485 Communication Networks from Harmful EMC Events
- Compensate for Loading Effects on Power Lines with a DSP-Controlled Active Shunt Filter
- Reducing Ground Bounce in DC-to-DC Converters—Some Grounding Essentials
- No Pain High Gain: Building a Low-Noise Instrumentation Amplifier with Nanovolt Sensitivity
- What’s Up With Digital Downconverters—Part 1
- Fast Op Amp: High Performance, Low Power, Low Cost
- Configure Controller Area Network (CAN) Bit Timing to Optimize Performance
- DSPs Enhance Flexible Third-Generation Base-Station Design
- Monolithic Op Amps Have Wide Bandwidth, Low Distortion
- Four New Wideband Op Amps for Video, Imaging, and Much More
- 3V Supply 12-bit Multi-channel Data Acquisition System Samples at 50 kHz
- How to Apply DC-to-DC Step-Down (Buck) Regulators Successfully
- All-Electronic Power and Energy Meters
- A Pipelined Converter (AD876)
- Versatile, Low-Power, Precision Single-Ended-to-Differential Converter
- Single-Chip Direct Digital Synthesis vs. the Analog PLL
- Open-Loop Calibration Techniques for Digital-to-Analog Converters
- Ask the Applications Engineer-13: Confused About Amplifier Distortion Specs?
- New TxDAC® Generation
- Winning the Battle Against Latchup in CMOS Analog Switches
- Compensating Current Feedback Amplifiers in Photocurrent Applications
- Electronic Adjustment Made Easy with TrimDAC
- Designing Robust Isolated RS-232 Data Interfaces for Harsh Industrial Applications
- 3 New S/H Chips for Fast, Accurate Data Acquisition
- Ask The Applications Engineer—39: Zero-Drift Operational Amplifiers
- A Useful Role for the ADXL202 Dual-Axis Accelerometer in Speedometer-Independent Car-Navigation Systems
- High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
- Ultralow Distortion Audio Panpot Amplifier
- Ask The Applications Engineer—26: Switches and Multiplexers
- "Uncommon-mode" High-speed Video Feedback Amplifier
- Signal Computing: Hardware Chipsets & Signal-processing Algorithms Combined
- Practical Filter Design Challenges and Considerations for Precision ADCs
- Maintaining Public Railways with Lower Cost and Improved Safety
- RF-to-Bits Solution Offers Precise Phase and Magnitude Data for Material Analysis
- VDSL Technology Issues—An Overview
- Glue-less, Hot-Swappable CompactFlash™ Storage-Card Interface with the ADSP-2191M Digital Signal Processor
- Cooking Inductively: ADI iCoupler Technology Isolates the Hob and the User Interface
- Analog-to-Digital Converter Architectures and Choices for System Design
- Asynchronous Sample-rate Converters
- Simplify Audio Setups with a SigmaDSP™ Pre-Programmed Fully Configurable Digital Audio Processor
- Phase Response in Active Filters Part 2, the Low-Pass and High-Pass Response
- Power Management for Integrated RF ICs
- Measuring Noise of Low-Fixed-Gain Differential Amplifiers
- High-performance ICs in Single-supply Analog Circuits
- ADI's Smallest, Lowest-cost, Signal Conditioning Modules for Process Control
- Dynamic Power Management Optimizes Performance vs. Power in Embedded Applications of Blackfin™ Processors
- Micromachined Complete-on-a-Chip Sensor
- Dual Op Amp Has Low-noise and Dissipation
- A Bibliography on EMC/EMI/ESD
- About Ratiometric Converters
- Inexpensive High-Speed Amplifiers Make Flexible Clock Buffers
- Wideband Supply Current-feedback Op Amp
- Multipliers vs. Modulators
- Dual Difference Amplifier with On-Chip Resistors Implements Precision ADC Driver
- Using Dual-Axis Accelerometers to Protect Hard Disk Drives
- Video RAM-DACs Offer True-color Screen Images
- IC provides temperature, bias, and gain in single-supply applications
- Single-Supply Acceleration-to-Frequency Circuits
- Some Tips on Making a FETching Discrete Amplifier
- Dolby Pro-logic Surround Sound Decoder for Audio Realism
- Design a PLL Filter When Only the Zero Resistor and Capacitor Are Adjustable
- Floating-point DSP for High Speed Signal Processing
- X-Amp™, A New 45-dB, 500-MHz Variable-Gain Amplifier (VGA) Simplifies Adaptive Receiver Designs
- Ask the Applications Engineer-17: Must a 16-bit Converter Settle to 16 ppm?
- Ask The Application Engineer—32: Practical Techniques to Avoid Instability Due to Capacitive Loading
- Accurate Gain/Phase Measurement at Radio Frequencies up to 2.5 GHz
- Free and Open-Source Software—An Analog Devices Perspective
- Ask The Applications Engineer—38: Better, Faster Open-Loop Gain Measurement
- DSP Family Adds 3.3 V Operation
- Techniques to Protect Amplifiers from Overvoltage
- Zero-Drift Amplifiers: Now Easy to Use in High Precision Circuits
- Current Measurement in Solenoids for Automotive Control Systems
- Understanding High-speed Clamp Amps
- Advanced SPICE Op-amp Macromodel: A Powerful Tool for Designers
- Powering ICs On and Off
- Serial IC Analog I/O Port: 14-bit Performance and Small Package
- 200-MHz 16 x 16 Video Crosspoint Switch IC
- Automotive Sensor Detects Lamp and Indicator Failures Automatically
- How to Successfully Apply Low-Dropout Regulators
- Versatile, Precision Single-Ended-to-Differential Signal Conversion Circuit with Adjustable Output Common Mode Boosts System Dynamic Range
- Single-supply In-amp for Automotive Applications
- Ask the Applications Engineer—18: Settling Time
- ECG Front-End Design is Simplified with MicroConverter®
- New Fixed-Point DSP Family Provides High-Performance Processing of Concurrent Signals
- DACs are Optimized for Communication Transmit Path
- Replacing Discrete Protection Components with Overvoltage Fault Protected Analog Switches
- Li-Ion Battery Charging Requires Accurate Voltage Sensing
- A Chip You Can Use to Monitor Environmental Conditions on PC Motherboard Designs
- New iMEMS® Angular-Rate-Sensing Gyroscope
- Integrated Solutions for CCD Signal Processing
- Why Do You Say That the Clock of a System is a Reference?
- 12-bit, 100-kSPS Complete Sampling A/D Converter IC
- Isolation Amplifiers for Low-level Signals
- Reconstruct a DAC Transfer Function from its Harmonic Spectral Content
- Designing a Low-Power Toxic Gas Detector
- How to Apply DC-to-DC Step-Up/Step-Down Regulators Successfully
- Phase-Locked Loops for High-Frequency Receivers and Transmitters - Part 1
- Low-distortion Mixer: +24 dBm 3rd-order Intercept
- Mixed-Signal Control Circuits Use Microcontroller for Flexibility in Implementing PID Algorithms
- Liquid Level Sensing Using Capacitive-to-Digital Converters
- HDMI Made Easy: HDMI-to-VGA and VGA-to-HDMI Converters
- High-Speed, Current-Feedback Amplifier Drives and Equalizes Up to 100-m VGA Cables
- Wideband Radios Need Wide Dynamic Range Converters
- Monolithic 10-bit, 18 MSPS Sampling A/D Converter with On-chip Track-Hold
- Two Ways to Measure Temperature Using Thermocouples Feature Simplicity, Accuracy, and Flexibility
- Simple Circuit Provides Adjustable CAN-Level Differential-Output Signal
- S-Parameters Allow High-Frequency Verification of RF Switch Models
- Getting the Most from IC Voltage References
- Monolithic 16-bit Voiceband Codec Uses Sigma-Delta Technology
- Quad 16-Bit Voltage-/Current-Output DACs Save Space, Cost, and Power in Multichannel PLCs
- Optimize High-Current Sensing Accuracy by Improving Pad Layout of Low-Value Shunt Resistors
- HART Communication Networks Are Improved by Small, Flexible, Low-Power Modem ICs
- Minimizing Errors in Multiplexed 3-Wire RTD Data-Acquisition Systems
- Application Example—ADC Driver
- High-Speed Time-Domain Measurements—Practical Tips for Improvement
- Monolithic 12-bit High-speed A/D Converter Options
- Diagnostic Technique Detects Open and Short Circuits in Wiring Harnesses
- Embedded Modems Enable Appliances to Communicate with Distant Hosts via the Internet
- Process Signals from Millivolts to ±10 V Directly with a Versatile Single-Supply 3/5-V Charge-Balancing A/D Converter
- Buffered Multiplexers for Video Applications
- Compact Web Manufacturing Process Defect-Detection System Uses a Camera and ADI Blackfin® Processor
- How to Design and Debug a Phase-Locked Loop (PLL) Circuit
- Industrial Process Controller IC is Programmable in C
- 3-V Precision Op Amps from Analog Devices
- BIST for Analog Weenies
- The Contaminator of Signals: High-Frequency Common-Mode-Generated Errors
- Linear Variable Differential Transformers
- Protecting Off-Amps
- Adding Test Capability to a Window Comparator
- Four Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 2)
- Analog Front-End Design Considerations for RTD Ratiometric Temperature Measurements
- Highly Integrated, Programmable Single-Component Sensors for Industrial System Design
- Motionless Bandwidth Test for MEMS Sensors
- Why use a DSP? [Digital Signal Processing 101-An Introductory Course in DSP System Design-Part 2]
- Electromagnetic Flow Meters: Design Considerations and Solutions
- Ask the Applications Engineer-16: Using Sigma-Delta Converters, Part 2
- Minimizing Noise and Power Consumption in Automotive Audio Systems with SigmaDSP
- Which ADC Architecture Is Right for Your Application?
- MEMS Microphones, the Future for Hearing Aids
- FPGA-Based System Combines Two Video Streams to Provide 3D Video
- Accurate Analog Controller Optimizes High-Efficiency Li-Ion Battery Manufacturing