AD7765

PRODUCTION

24-Bit, 156 kSPS, 112 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface

Viewing:

Part Details

  • High performance 24-bit Σ-Δ ADCC: wide input bandwidth with excellent dc specifications
  • 115 dB dynamic range at 78.125 kHz output data rate
  • 112 dB dynamic range at 156 kHz output data rate
  • 156 kHz maximum fully filtered output word rate
  • Pin-selectable oversampling rates of 128× and 256×
  • Low power mode without reducing available input bandwidth
  • Flexible serial peripheral interface (SPI)
  • Fully differential modulator input
  • On-chip differential amplifier for signal buffering
  • On-chip reference buffer
  • Full band low-pass finite impulse response (FIR) filter
  • Overrange alert pin
  • Digital gain correction registers
  • Power-down mode
  • Synchronization of multiple devices via the SYNC pin
  • Daisy chaining
  • Power supply: 2.5 V and 5 V
  • External reference: 4.096 V
  • Operating temperature range: −40°C to +85°C
  • Available in 4.4 mm × 9.7 mm, 28-lead TSSOP
AD7765
24-Bit, 156 kSPS, 112 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface
AD7765 Functional Block Diagram AD7765 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7765

AD7764/AD7765 Evaluation Kit

Product Details

The EVAL-AD7764EDZ / EVAL-AD7765EDZ are fully featured evaluation kits for the AD7764 / AD7765. These boards operate in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation boards in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7765
AD7764/AD7765 Evaluation Kit

Reference Designs

Four AD7765 ADCs in a Daisy-Chained Connection
CN0157 Circuits from the lab

24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System

Features and Benefits

  • 24 bit, 4 channel simultaneous sampling system
  • High dynamic range with high crosstalk isolation
  • Daisy chain configuration minimizes digital lines to host
CN0157
24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System
Four AD7765 ADCs in a Daisy-Chained Connection

Latest Discussions

Recently Viewed