Overview

Product Details

The EVAL-AD7764EDZ / EVAL-AD7765EDZ are fully featured evaluation kits for the AD7764 / AD7765. These boards operate in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation boards in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Applicable Parts

Related Hardware (1)

Controller Boards