content here.
content here.

AD7451:  Pseudo Differential Input, 1 MSPS, 12-Bit ADC in an 8-Lead SOT-23

The AD7441/AD7451* are, respectively, 10-/12-bit high speed, low power, single-supply, successive approximation (SAR), analog-to-digital converters (ADCs) that feature a pseudo differential analog input. These parts operate from a single 2.7 V to 5.25 V power supply and achieve very low power dissipation at high throughput rates of up to 1 MSPS.

The AD7441/AD7451 contain a low noise, wide ...More

AD7451:  Pseudo Differential Input, 1 MSPS, 12-Bit ADC in an 8-Lead SOT-23

Product Description

The AD7441/AD7451* are, respectively, 10-/12-bit high speed, low power, single-supply, successive approximation (SAR), analog-to-digital converters (ADCs) that feature a pseudo differential analog input. These parts operate from a single 2.7 V to 5.25 V power supply and achieve very low power dissipation at high throughput rates of up to 1 MSPS.

The AD7441/AD7451 contain a low noise, wide bandwidth, differential track-and-hold (T/H) amplifier that handles input frequencies up to 3.5 MHz. The reference voltage for these devices is applied externally to the VREF pin and can range from 100 mV to VDD, depending on the power supply and what suits the application.

The conversion process and data acquisition are controlled using overbar: CS and the serial clock, allowing the device to interface with microprocessors or DSPs. The input signals are sampled on the falling edge of overbar: CS when the conversion is initiated. The SAR architecture of these parts ensures that there are no pipeline delays.

Product Highlights

  1. Operation with 2.7 V to 5.25 V Power Supplies.
  2. High Throughput with Low Power Consumption. With a 3 V supply, the AD7441/AD7451 offer 4 mW maxi-mum power consumption for a 1 MSPS throughput rate.
  3. Pseudo Differential Analog Input.
  4. Flexible Power/Serial Clock Speed Management. The conversion rate is determined by the serial clock, allowing the power to be reduced as the conversion time is reduced through the serial clock speed increase. These parts also feature a shutdown mode to maximize power efficiency at lower throughput rates.
  5. Variable Voltage Reference Input.
  6. No Pipeline Delays.
  7. Accurate Control of Sampling Instant via overbar: CS Input and Once-Off Conversion Control.
  8. ENOB > 10 Bits Typically with 500 mV Reference.

Applications

  • Transducer interface
  • Battery-powered systems
  • Data acquisition systems
  • Portable instrumentation

* Protected by U.S. Patent Number 6,681,332.

Data Sheet, Rev. C, 3/07

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power at maximum throughput rate: 4 mW
    maximum at 1 MSPS with VDD = 3 V 9.25 mW
    maximum at 1 MSPS with VDD = 5 V
  • Wide input bandwidth: 70 dB SINAD at 100 kHz input frequency
  • Pseudo differential analog input
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface: SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Power-down mode: 1 μA maximum
  • 8-lead SOT-23 and MSOP packages
  • Resolution (Bits): 12bit
  • T-Put Rate: 1MSPS
  • # Chan: 1
  • Supply V: Multi(+3, +5)
  • Pwr Diss: 9.25mW
  • Interface: Ser,SPI
  • Ain Range: (2Vref) p-p
  • SNR (dB): 70dB
  • Pkg Type: SOP,SOT

Functional Block Diagram for AD7451

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7450 12 1MSPS 1 9mW
AD7451 12 1MSPS 1 9.25mW
AD7450A 12 1MSPS 1 9mW
AD7440 10 1MSPS 1 9mW
AD7982 18 1MSPS 1 8.6mW
AD7475 12 1MSPS 1 10.5mW
AD7472 12 1.5MSPS 1 12mW
AD7495 12 1MSPS 1 13mW
AD7492 12 1MSPS 1 15mW
AD7492-5 12 1.25MSPS 1 16.5mW
AD7476A 12 1MSPS 1 17.5mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.