DiffAmpCalc™: ADI'S DIFFERENTIAL AMPLIFIER CALCULATOR

DiffAmpCalc™: ADI'S DIFFERENTIAL AMPLIFIER CALCULATOR

Improve Circuit Design with ADI DiffAmpCalc™

Download the FREE ADI DiffAmpCalc™ for designing differential amplifier circuits and reduce design time from hours to munites! The tool is easy to use and features an interactive user interface to quickly get you up and running.

  • Automate time-consuming calculations to determine gain, termination resistors, power dissipation, noise output, and input common-mode voltage range;
  • Built-in error detection prevents common differential amplifier problems from entering designs;
  • Create unlimited "what if" scenarios for real-time analysis;
  • User-friendly intuitive GUI features with an interactive dashboard;
  • Easy "point and click" method for flexible selection of ADI differential amplifiers, various output load configurations and resistor tolerances.
ADI DiffAmpCalc™
Free Download


Additional Resources

A Guided Tour of DiffAmpCalc™

Amplifier products supported by ADI DiffAmpCalc™
  • AD8475 Precision, Selectable Gain, Fully Differential Funnel Amp
  • AD8476 Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
  • ADA4940 Ultralow Power, Low Distortion ADC Driver
  • ADA4950 Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
  • ADA4960 Low Distortion Ultrahigh Speed Differential ADC Driver
  • AD8132 Low Cost, High Speed Differential Amplifier
  • AD8137 Low Cost, Low Power Differential ADC Driver
  • AD8138 Low Distortion Differential ADC Driver
  • AD8139 Low Noise, Rail-to-Rail, Differential ADC Driver
  • ADA4927-1 Ultralow Distortion Current Feedback Differential ADC Driver
  • ADA4927-2 Ultralow Distortion Current Feedback Differential ADC Driver
  • ADA4930-1 Ultralow Noise Drivers for Low Voltage ADCs
  • ADA4930-2 Ultralow Noise Drivers for Low Voltage ADCs
  • ADA4932-1 Low Power Differential ADC Driver
  • ADA4932-2 Low Cost / Low Power Differential ADC Driver
  • ADA4937-1 Ultralow Distortion Differential ADC Driver (Single)
  • ADA4937-2 Ultralow Distortion Differential ADC Driver (Dual)
  • ADA4938-1 Ultralow Distortion Differential ADC Driver (Single)
  • ADA4938-2 Ultralow Distortion Differential ADC Driver (Dual)
  • ADA4939-1 Ultralow Distortion Differential ADC Driver
  • ADA4939-2 Ultralow Distortion Differential ADC Driver
Send Feedback X
content here.
content here.

Send Feedback

Close