Overview
Product Details
Demonstration circuit 2217A features the LTC4316 single I2C/SMBus address translator. The LTC4316 enables one or more I2C or SMBus slave devices to translate their hardwired address to a different address. This allows slaves with the same address to coexist on the same bus. Only discrete resistors are needed to select the new address and no software programming is required. Up to 127 different translations are available.
Applicable Parts
Documentation & Resources
-
DC2217A - Schematic11/18/2015PDF54K
-
DC2217A - Demo Manual11/18/2015PDF484K
-
DC2217A - Design Files4/21/2016ZIP0M