ADSP-BF536

PRODUCTION

Blackfin Processor with Embedded Network Connectivity

Viewing:

Part Details

  • Up to 400MHz High Performance Blackfin processor
  • 100KB of on chip full speed SRAM
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
  • Controller Area Network (CAN) 2.0B interface
  • Two-Wire Interface Controller
  • Glueless Video Capture/Display Port
ADSP-BF536
Blackfin Processor with Embedded Network Connectivity
ADSP-BF536 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 5

Application Note 57

Technical Articles 8

Processor Manual 2

Product Highlight 4

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations


Evaluation Kits

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
EVAL-BF537-STAMP

ADSP-BF537 STAMP Board Support Package (BSP)

Features and Benefits

  • ADSP-BF537 Blackfin processor
  • Max Core Clock Rate of 600MHz
  • 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
  • SMSC LAN83C185 10/100 PHY with RJ45 Connector
  • CAN TJA1041 Transceiver with 2 RJ10 Connector
  • AD1871 96 KHz stereo ADC with 1/8” Jack Connector
  • AD1854 96 KHz stereo DAC with 1/8” Jack Connector
  • ADM3202 RS-232 UART line driver/receiver
  • National Instruments Educational Laboratory Virtual Instrumentation Suite
  • (NI ELVIS) interface

Product Details

ADSP-BF537 STAMP Board Support Package (BSP)
The BF537 STAMP Board Support Package (BSP) provides developers with a cost effective environment to develop embedded systems with the Blackfin Processor. The STAMP BSP has been specifically designed to support the development and porting of open source uClinux applications and includes the full complement of memory along with serial and network interfaces.


The BSP includes an ADSP-BF537 STAMP board and a CD with a recent copy of the Blackfin open source development tools and uClinux Kernel, documentation, board schematics, gerbers, and layout files. There are several Analog Devices daughter cards available for use with the STAMP board. Three separate SPI ADC daughter cards are available - AD7476, AD7476A, and AD7940 - each one providing an analog input interface. In addition, an AD1836 daughter card is available that provides an audio interface. Look out for additional daughter cards in the future with various other interfaces such as video and analog input/output.


For the most recent versions of tools and documentation, visit the uClinux for Blackfin web site. This web site is the central repository for all Blackfin open source projects. Several projects based on the STAMP board and daughter cards are posted here including: a networked audio media node, a networked oscilloscope, and a port of Linphone using the Speex voice codec.


The BF537 STAMP BSP will have you up and running with uClinux on the Blackfin right out of the box.


SUPPORTED TECHNOLOGIES
- Networking/Ethernet
- OS testing with Linux Test Project (LTP)


APPLICATIONS AREAS
- VoIP, Network Communications and control


Purchasing Information:
This Product is not available to purchase directly from Analog Devices. For pricing, availability and to purchase, contact your local Analog Devices distributor.

eval board
EVAL-USBLAN-EZEXT

The Blackfin USB-LAN EZ-Extender board is a low-cost, plug-on extender for the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, and ADSP-BF561 EZ-KIT Lite. This extender extends the capabilities of the Blackfin evaluation system by providing support USB 2.0 and 10/100 Ethernet. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • PLX Technology’s Netchip 2272 device
  • USB Driver and Application code
  • USB Logo Certified
  • Derives Power from EZ-KIT Lite
  • MSC’s LAN 91C111 device
  • SMSC’s MII Connector to evaluate different PHYs with the BF537 EZ-KIT Lite
  • Ethernet Stack and Application code
  • 3.13 in (H) x 3.6 in

Product Details

The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.

 

The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.

 

Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.


Part Number:
ADZS-USBLAN-EZEXT


Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-BF537-EZLITE

The ADSP-BF537 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF534, ADSP-BF536, and ADSP-BF537 Blackfin processor family.

Features and Benefits

  • ADSP-BF537 Blackfin Processor
  • Max Core Clock Rate of 600MHz
  • 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
  • SMSC LAN83C185 10/100 PHY with RJ45 Connector
  • CAN TJA1041 Transceiver with 2 RJ10 Connector
  • AD1871 96 KHz stereo ADC with 1/8” Jack Connector
  • AD1854 96 KHz stereo DAC with 1/8” Jack Connector
  • RS-232 UART line driver/receiver
  • National Instruments Educational Laboratory Virtual Instrumentation Suite
  • (NI ELVIS) interface

Product Details

The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis on modularity and expandability. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF537 hardware and software development and quickly prototype applications.

The EZ-KIT Lite includes an ADSP-BF537 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, a USB cable, both straight through and cross-over Ethernet cables, a 3.5mm stereo cable, and a pair of stereo headphones.


Part Number:
ADZS-BF537-EZLITE

Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP
EVAL-BF537-STAMP
ADSP-BF537 STAMP Board Support Package (BSP)
EVAL-USBLAN-EZEXT
The Blackfin USB-LAN EZ-Extender board is a low-cost, plug-on extender for the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, and ADSP-BF561 EZ-KIT Lite. This extender extends the capabilities of the Blackfin evaluation system by providing support USB 2.0 and 10/100 Ethernet. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
Blackfin USB-LAN EZ-Extender board
EVAL-BF537-EZLITE
The ADSP-BF537 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF534, ADSP-BF536, and ADSP-BF537 Blackfin processor family.
EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
Emulator-USB & HP USB ICE

Latest Discussions

No discussions on ADSP-BF536 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed