ADR5044

PRODUCTION

Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)

Viewing:

Part Details

  • Ultracompact SC70 and SOT-23 packages
  • Low temperature coefficient: 75 ppm/°C (maximum)
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.1%
  • No external capacitor required
  • Wide operating current range: 50 µA to 15 mA
  • Extended temperature range: −40°C to +125°C
  • Qualified for automotive applications
ADR5044
Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)
ADR5040/5041/5043/5044/5045 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR5044
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed