Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR3550

RECOMMENDED FOR NEW DESIGNS

Micropower, Precision, Auto Qualified 5.0V Voltage Reference

Viewing:

Part Details

  • Max temperature coefficient (TC) of 5ppm/ºC (B grade)
  • Max temperature coefficient (TC) of 8 ppm/°C (A grade)
  • Initial output voltage error: ±0.1% (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current: 100 μA (maximum)
  • Long term drift: 30 ppm (initial 1 khr typical)
  • Low dropout voltage: 250 mV at 2 mA
  • Output noise (0.1 Hz to 10 Hz): 35μVp-p at 5.0V (typical)
  • Qualified for automotive applications
ADR3550
Micropower, Precision, Auto Qualified 5.0V Voltage Reference
ADR3550 Functional Block Diagram ADR3550 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed