ADP5037

PRODUCTION

Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs

Viewing:

Overview

  • Main input voltage range: 2.3 V to 5.5 V
  • Two 800 mA buck regulators and two 300 mA LDOs
  • 24-lead, 4 mm × 4 mm LFCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.8 V
  • LDO1/LDO2: output voltage range from 0.8 V to 5.2 V
  • LDO1/LDO2: low input supply voltage from 1.7 V to 5.5 V
  • LDO1/LDO2: high PSRR and low output noise

The ADP5037 combines two high performance buck regulators and two low dropout (LDO) regulators in a small, 24-lead 4 mm × 4 mm LFCSP to meet demanding performance and board space requirements.

The high switching frequency of the buck regulators enables tiny multilayer external components and minimizes the board space. When the MODE pin is set high, the buck regulators operate in forced PWM mode. When the MODE pin is set low and the load is above a predefined threshold, the buck regulators operate in PWM mode. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM), improving the light-load efficiency.

The two bucks operate out of phase to reduce the input capacitor requirement. The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5037 LDOs extend the battery life of portable devices. The ADP5037 LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.

Regulators in the ADP5037 are activated though dedicated enable pins. The default output voltages can be externally set in the adjustable version or factory programmable to a wide range of preset values in the fixed voltage version.

APPLICATIONS

  • Power for processors, ASICS, FPGAs, and RF chipsets
  • Portable instrumentation and medical devices
  • Space constrained devices 

ADP5037
Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs
ADP5037 Functional Block Diagram
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
5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP5037

ADP5037 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the ADP5037
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    • A single voltage supply
    • A voltmeter
    • An ammeter
    • Load resistors
  • Easy access to external components
  • Cascading options to supply the low dropout (LDO) regulator from either buck regulator
  • Dedicated enable option for each channel
  • Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation

Product Details

The ADP5037 is available in a 24-lead, 4 mm × 4 mm LFCSP package. The ADP5034/ADP5037 are 4-channel devices that share a common PCB evaluation board.


The ADP5037 evaluation board, ADP5037CP-EVALZ, has two step-down regulators with two LDO regulators that enable evaluation of the ADP50374. The evaluation board is available in an adjustable voltage option.


For full details on the ADP5037, consult the product data sheet in conjunction with this evaluation board user guide.

EVAL-ADP5037
ADP5037 Evaluation Board

Latest Discussions

Recently Viewed