ADMP411

Obsolete

High SPL Microphone with Bottom Port and Analog Output

Viewing:

Part Details

  • 4.72 mm × 3.76 mm × 1.0 mm surface mount package
  • 131 dB SPL acoustic overload point
  • Sensitivity of −46 dBV
  • ±2 dB sensitivity tolerance
  • Omnidirectional response
  • High SNR of 62 dBA
  • Extended frequency response from 28 Hz to 20 kHz
  • Low current consumption:
    < 250 µA
  • Single-ended analog output
  • High PSR of −80 dB
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
ADMP411
High SPL Microphone with Bottom Port and Analog Output
ADMP411-FBL ADMP411-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMP411Z-FLEX

ADMP411 Flex Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP411 product page for all technical support and sales information.

This flex PCB includes just the ADMP411 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-ADMP411Z-FLEX
ADMP411 Flex Evaluation Board

Latest Discussions

Recently Viewed