ADA4850-1

PRODUCTION

High Speed, Rail-to-Rail Output Op Amp with Ultralow Power-Down

Viewing:

Overview

  • Ultralow power-down current: 150 nA/amplifier maximum
  • Low quiescent current: 2.4 mA/amplifier
  • High speed
    • 175 MHz, −3 dB bandwidth
    • 220 V/μs slew rate
    • 85 ns settling time to 0.1%
  • Excellent video specifications
  • 0.1 dB flatness: 14 MHz
  • Differential gain: 0.12%
  • Differential phase: 0.09°
  • Single-supply operation: 2.7 V to 6 V
  • Rail-to-rail output
  • Output swings to within 80 mV of either rail
  • Low voltage offset: 0.6 mV

The ADA4850-1/ADA4850-2 are low price, high speed, voltage feedbacks rail-to-rail output op amps with ultralow power-down. Despite their low price, the ADA4850-1/ADA4850-2 provide excellent overall performance and versatility. The 175 MHz, −3 dB bandwidth and 220 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4850-1/ADA4850-2 are designed to operate at supply voltages as low as 2.7 V and up to 6 V at 2.4 mA of supply current per amplifier. In power-down mode, the supply current is less than 150 nA, ideal for battery-powered applications.

The ADA4850-1/ADA4850-2 family provides users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 2.2 V of the positive rail. The output of the amplifier can swing within 80 mV of either supply rail.

With its combination of low price, excellent differential gain (0.12%), differential phase (0.09°), and 0.1 dB flatness out to 14 MHz, these amplifiers are ideal for video applications.

The ADA4850-1/ADA4850-2 are designed to work in the extended temperature range of −40°C to +125°C.

Applications

  • Portable multimedia players
  • Video cameras
  • Digital still cameras
  • Consumer video
  • Clock buffers

ADA4850-1

High Speed, Rail-to-Rail Output Op Amp with Ultralow Power-Down

ADA4850-1 Pin Configuration
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
VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

SPICE Model 1

Latest Discussions

No discussions on ADA4850-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed