Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD524
NOT RECOMMENDED FOR NEW DESIGNSPrecision Instrumentation Amplifier
- Part Models
- 14
- 1ku List Price
- Starting From $16.10
Part Details
- Low Noise: 0.3 µV p-p 0.1 Hz to 10 Hz
- Low Nonlinearity: 0.003% (G = 1)
- High CMRR: 120 dB (G = 1000)
- Low Offset Voltage: 50 µV
- Low Offset Voltage Drift: 0.5 µV/°C
- Gain Bandwidth Product: 25 MHz
- Available in tape and reel in accordance with EIA-481A
- Pin Programmable Gains of 1, 10, 100, 1000
- Input Protection, Power On–Power Off
- No External Components Required
- Internally Compensated
- MIL-STD-883B and Chips Available
- 16-lead ceramic DIP and SOIC packages and 20-terminal leadless chip carrier available
- Standard military drawing also available
The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common-mode rejection, low offset voltage drift, and low noise makes the AD524 suitable for use in many data acquisition systems. The AD524 has an output offset voltage drift of less than 25 μV/°C, input offset voltage drift of less than 0.5 μV/°C, CMR above 90 dB at unity gain (120 dB at G = 1000), and maximum nonlinearity of 0.003% at G = 1. The gain bandwidth product of the AD524 is 25 kHz (G = 1000). The output slew rate of 5 V/μs and settling time of 15 μs to 0.01% for gains of 1 to 100, makes it suitable for high speed data acquisition systems.
As a complete amplifier, the AD524 does not require any external components for fixed gains of 1, 10, 100, and 1000. For other gain settings between 1 and 1000, only a single resistor is required. The AD524 input is fully protected for both power-on and power-off fault conditions. The AD524 is available in four versions of accuracy and operating temperature range. The economical A grade, the low drift B grade, and lower drift, higher linearity C grade are specified from −25°C to +85°C. The S grade guarantees performance to specification over the extended temperature range −55°C to +125°C. The AD524 is available in a 16-lead ceramic DIP, 16-lead SBDIP, 16‑lead SOIC wide packages, and 20-terminal leadless chip carrier.
PRODUCT HIGHLIGHTS
- Guaranteed low offset voltage, low offset voltage drift, and low noise for precision high gain applications.
- Functionally complete with pin programmable gains of 1, 10, 100, and 1000, and single resistor-programmable for any gain.
- Input and output offset nulling terminals are provided for high precision applications and to minimize offset voltage changes in gain ranging applications.
- Input protected for both power-on and power-off fault conditions.
- Superior dynamic performance with a gain bandwidth product of 25 MHz, full power response of 75 kHz and a settling time of 15 μs to 0.01% of a 20 V step (G = 100).
Documentation
Data Sheet 2
Application Note 8
Technical Articles 4
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8853901EA | 16-Lead Side Brazed CerDIP | ||
AD524AD | 16-Lead Side Brazed CerDIP | ||
AD524ADZ | 16-Lead Side Brazed CerDIP | ||
AD524ARZ-16 | 16-Lead SOIC Wide | ||
AD524ARZ-16-REEL7 | 16-Lead SOIC Wide | ||
AD524BD | 16-Lead Side Brazed CerDIP | ||
AD524BDZ | 16-Lead Side Brazed CerDIP | ||
AD524BE | 20-Lead LCC | ||
AD524CD | 16-Lead Side Brazed CerDIP | ||
AD524CDZ | 16-Lead Side Brazed CerDIP | ||
AD524SCHIPS | none available | ||
AD524SD | 16-Lead Side Brazed CerDIP | ||
AD524SD/883B | 16-Lead Side Brazed CerDIP | ||
AD524SE/883B | 20-Lead LCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 16, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
5962-8853901EA | ||
AD524AD | ||
AD524ADZ | ||
AD524ARZ-16 | ||
AD524ARZ-16-REEL7 | ||
AD524BD | ||
AD524BDZ | ||
AD524BE | ||
AD524CD | ||
AD524CDZ | ||
AD524SCHIPS | PRODUCTION | |
AD524SD | ||
AD524SD/883B | ||
AD524SE/883B | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8853901EA | ||
AD524SD/883B | ||
AD524SE/883B | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-8853901EA | ||
AD524AD | ||
AD524SE/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8853901EA | ||
AD524AD | ||
AD524ADZ | ||
AD524BD | ||
AD524BDZ | ||
AD524BE | ||
AD524CD | ||
AD524CDZ | ||
AD524SD | ||
AD524SD/883B | ||
AD524SE/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8853901EA | ||
AD524AD | ||
AD524ADZ | ||
AD524ARZ-16 | ||
AD524ARZ-16-REEL7 | ||
AD524BD | ||
AD524BDZ | ||
AD524BE | ||
AD524CD | ||
AD524CDZ | ||
AD524SD | ||
AD524SD/883B | ||
AD524SE/883B | ||
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD524ARZ-16 | ||
AD524ARZ-16-REEL7 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Open Tool