Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF43

NOT RECOMMENDED FOR NEW DESIGNS

+2.5V Low Power Precision Voltage Reference

Viewing:

Part Details

  • +2.5 Volt Output: ±0.05% Max
  • Low Temperature Coefficient: 10 ppm/°C Max
  • Excellent Regulation 
  • Load Regulation: 20 ppm/mA Max
  • Line Regulation: 2 ppm/V Max
  • Supply Current: 450µA Max
  • Temperature Voltage Output: +1.9mV/°C
  • Operating Voltage Range: +4.5V to +40V
  • Extended Industrial Temp Range: -40°C to +85°C
  • Available in Die Form
REF43
+2.5V Low Power Precision Voltage Reference
REF43 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed