Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF195

PRODUCTION

5.0V Precision Micropower, Low Dropout, Low Voltage Reference

Viewing:

Part Details

  • Initial Accuracy: ±2 mV Max
  • Temperature Coefficient: 5 ppm/°C Max
  • Low Supply Current: 45 µA Max
  • Sleep Mode: 15 µA Max
  • Low Dropout Voltage
  • Load Regulation: 4 ppm/mA
  • Line Regulation: 4 ppm/V
  • High Output Current: 30 mA
  • Short-Circuit Protection
REF195
5.0V Precision Micropower, Low Dropout, Low Voltage Reference
REF195 Pin Configuration REF19X Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed