LTM8068

RECOMMENDED FOR NEW DESIGNS

3VIN to 40VIN Isolated μModule DC/DC Converter with LDO Post Regulator

Viewing:

Part Details

  • 2kVAC Isolated μModule Converter
  • UL60950 Recognized File E464570
  • Wide Input Voltage Range: 3V to 40V
  • VOUT1 Output:
    • Up to 450mA (VIN = 24V, VOUT1 = 5V)
    • 2.5V to 18V Output Range
  • VOUT2 Low Noise Linear Post Regulator:
    • Up to 300mA
    • 1.2V to 18V Output Range
  • Current Mode Control
  • Programmable Soft-Start
  • User Configurable Undervoltage Lockout
  • Low Profile (9mm × 11.25mm × 4.92mm) BGA Package
LTM8068
3VIN to 40VIN Isolated μModule DC/DC Converter with LDO Post Regulator
LTM8068 Application Circuit LTM8068 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
LTM8067 RECOMMENDED FOR NEW DESIGNS 3VIN to 40VIN Isolated μModule DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2358A

LTM8068 Demo Board | 2kV AC Isolated μModule Flyback with LDO, 4.5V ≤ VIN ≤ 40V, VOUT1 = 5.6V @ up to 460mA, VOUT2 = 5V Post-Regulator LDO

Product Details

The Demo Circuit 2358A is a 2kV AC isolated flyback μModule® DC/DC converter with LDO post regulator featuring the LTM8068. The demo circuit is designed for a 5.6V flyback output and a 5V post regulator output from a 4.5V to 40V input. The current capability of the 5.6V flyback output (VOUT1) varies with input voltage from about 200mA at 4.5VIN to about 460mA at 40VIN. The current capability of the 5V LDO output (VOUT2) is limited by either the VOUT1 loading or the 300mA current limit on the LDO post regulator itself. Figure 1 in the demo manual shows the maximum output current on VOUT1 when VOUT2 is not loaded, and VOUT2 when VOUT1 is unloaded.

DC2358A
LTM8068 Demo Board | 2kV AC Isolated μModule Flyback with LDO, 4.5V ≤ VIN ≤ 40V, VOUT1 = 5.6V @ up to 460mA, VOUT2 = 5V Post-Regulator LDO
DC2358A Demo Board DC2358A Demo Board DC2358A Demo Board DC2358A Demo Board DC2358A - Schematic

Latest Discussions

Recently Viewed