LTM8046

RECOMMENDED FOR NEW DESIGNS

3.1VIN to 31VIN, 2kVAC Isolated DC/DC μModule (Power Module) Converter

Viewing:

Part Details

  • 2kVAC Isolated μModule Converter (Tested to 3kVDC)
  • UL 60950 Recognized File E464570
  • Wide Input Voltage Range: 3.1V to 31V
  • 5V at 550mA from 24VIN
  • 1.8V to 12V Output Voltage
  • Current Mode Control
  • Programmable Soft-Start
  • User Configurable Undervoltage Lockout
  • SnPb or RoHS Compliant Finish
  • 9mm × 15mm × 4.92mm BGA Package
LTM8046
3.1VIN to 31VIN, 2kVAC Isolated DC/DC μModule (Power Module) Converter
2kV Isolated Low Noise μModule Regulator Maximum Output Current vs VIN Product Package 1
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTM8046
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1559A

LTM8046 Demo Board | 2kVAC Isolated Flyback µModule Converter, 3.2V ≤ VIN ≤ 26V, VOUT = 5V @ Up to 550mA

Product Details

The demo circuit 1559A features the LTM8046, a 2kVAC, 2.5W isolated flyback μModule® converter. The demo circuit is designed for a 5V output from a 3.2V to 26V input. The typical current capability of the 5V output varies with input voltage from about 150mA at VIN = 4V to about 550mA at VIN = 26V. R2 provides the necessary minimum load current to keep the VOUT in regulation throughout the entire input voltage range. Please see the Typical Performance Characteristics curves in the LTM8046 data sheet to determine the minimum load current for other input/output configurations.

DC1559A
LTM8046 Demo Board | 2kVAC Isolated Flyback µModule Converter, 3.2V ≤ VIN ≤ 26V, VOUT = 5V @ Up to 550mA
DC1559A Demo Board DC1559A Demo Board DC1559A Demo Board DC1559A Demo Board DC1559A - Schematic

Latest Discussions

Recently Viewed