LTC7138

RECOMMENDED FOR NEW DESIGNS

High Efficiency, 140V 400mA Step-Down Regulator with PassThru

Viewing:

Overview

  • Wide Operating Input Voltage Range: 4V to 140V
  • Internal Low Resistance Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 400mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package

The LTC7138 is a high efficiency step-down DC/DC regulator with internal power switch that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.

The LTC7138 can supply up to 400mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC7138’s combination of Burst Mode® operation, integrated power switch, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.

With its wide input range of 4V to 140V and programmable overvoltage lockout, the LTC7138 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC7138 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment. A feedback comparator output enables multiple LTC7138s to be connected in parallel for higher current applications.

The LTC7138 is available in a thermally enhanced high voltage-capable 16-lead MSE package with four missing pins.

Applications

  • Industrial Control Supplies
  • Medical Devices
  • Distributed Power Systems
  • Portable Instruments
  • Battery-Operated Devices
  • Avionics
  • Automotive

LTC7138
High Efficiency, 140V 400mA Step-Down Regulator with PassThru
5V to 140V Input to 5V Output, 400mA Step-Down Regulator Efficiency and Power Loss vs Load Current Product Package 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2172A

LTC7138EMSE Demo Board | HV µPower Buck, 4V ≤ VIN ≤ 140V, VOUT = 5V/3.3V/1.8V/Adj @ Up to 400mA

Product Details

Demonstration circuit 2172A is a high input voltage, 400mA step-down regulator featuring the LTC7138. The output of the regulator can be programmed for either 5V, 3.3V or 1.8V with on-board jumpers or is adjustable from 800mV to VIN using an optional feedback divider. The input voltage range is from 4V to 140V. The LTC7138’s Burst Mode® operation, low quiescent current and internal top FET switch provide high efficiency over a wide range of loads.


 


DC2172A
LTC7138EMSE Demo Board | HV µPower Buck, 4V ≤ VIN ≤ 140V, VOUT = 5V/3.3V/1.8V/Adj @ Up to 400mA
DC2172A Demo Board DC2172A Demo Board DC2172A Demo Board DC2172A Demo Board DC2172A - Schematic

Latest Discussions

Recently Viewed