LTC5505

PRODUCTION

RF Power Detector with Buffered Output and >40dB Dynamic Range

Viewing:

Part Details

  • Internal Schottky Diode RF Detector with Two Input Power Ranges:
    • LTC5505-1, –28dBm to 18dBm
    • LTC5505-2, –32dBm to 12dBm
  • Wide Input Frequency Range: 300MHz to 3GHz (LTC5505-1); 300MHz to 3.5GHz (LTC5505-2)
  • Temperature Compensated
  • Buffered Detector Output
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 0.5mA
  • Low Shutdown Current: <2µA
  • Low Profile (1mm) ThinSOT Package
LTC5505
RF Power Detector with Buffered Output and >40dB Dynamic Range
Dual Band Mobile Phone Tx Power Control Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC5505-1
  • LTC5505-2

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC391A-B

LTC5505-2ES5 | −32dBm to 12dBm RF Power Detector (Postage Stamp)

Product Details

DC391A-B: Demo Board for LTC5505 RF Power Detector with Buffered Output and >40dB Dynamic Range.

eval board
DC391A-A

LTC5505-1ES5 | −28dBm to 18dBm RF Power Detector (Postage Stamp)

Product Details

DC391A-A: Demo Board for LTC5505 RF Power Detector with Buffered Output and >40dB Dynamic Range.

DC391A-B
LTC5505-2ES5 | −32dBm to 12dBm RF Power Detector (Postage Stamp)
DC391A-A - Schematic
DC391A-A
LTC5505-1ES5 | −28dBm to 18dBm RF Power Detector (Postage Stamp)
DC391A-A Demo Board DC391A-A Demo Board DC391A-A Demo Board DC391A-A Demo Board DC391A-A - Schematic

Latest Discussions

Recently Viewed