LTC4411

RECOMMENDED FOR NEW DESIGNS

2.6A Low Loss Ideal Diode in ThinSOT

Viewing:

Overview

  • Low Loss Replacement for PowerPath OR'ing Diodes
  • Small Regulated Forward Voltage (28mV)
  • 2.6A Maximum Forward Current
  • Low Forward ON Resistance (140mΩ Max)
  • Low Reverse Leakage Current (<1µA)
  • 2.6V to 5.5V Operating Range
  • Internal Current Limit Protection
  • Internal Thermal Protection
  • No External Active Components
  • Pin-Compatible Monolithic Replacement for the LTC4412
  • Low Quiescent Current (40µA)
  • Low-Profile (1mm) 5-lead SOT-23 Package

The LTC4411 is an ideal diode IC, capable of supplying up to 2.6A from an input voltage between 2.6V and 5.5V. The LTC4411 is housed in a 5-lead 1mm profile SOT-23 package.

The LTC4411 contains a 140mΩ P-channel MOSFET connecting IN to OUT. During normal forward operation, the drop across the MOSFET is regulated to as low as 28mV. Quiescent current is less than 40µA for load currents up to 100mA. If the output voltage exceeds the input voltage, the MOSFET is turned off and less than 1µA of reverse current flows from OUT to IN. Maximum forward current is limited to a constant 2.6A (typical) and internal thermal limiting circuits protect the part during fault conditions.

An open-drain STAT pin indicates conduction status. The STAT pin can be used to drive an auxiliary P-channel MOSFET power switch connecting an alternate power source when the LTC4411 is not conducting forward current.

An active-high control pin turns off the LTC4411 and reduces current consumption to less than 25µA. When shut off, the LTC4411 indicates this condition with a low voltage on the status signal.

Applications

  • Cellular Phones
  • Handheld Computers
  • Digital Cameras
  • USB Peripherals
  • Uninterrupted Supplies
  • Logic Controlled Power Switch

LTC4411
2.6A Low Loss Ideal Diode in ThinSOT
Figure 1. Automatic Switchover of Load Between a Battery and a Wall Adapter LTC4411 vs Schottky Diode Forward Voltage Characteristics Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4411
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed