LTC1274

PRODUCTION

12-Bit, 10mW, 100ksps ADCs with 1µA Shutdown

Viewing:

Overview

  • Low Power Dissipation: 10mW
  • Sample Rate: 100ksps
  • Samples Inputs Beyond Nyquist, 72dB S/(N + D) and 82dB THD at fIN = 100kHz
  • Single Supply 5V or ±5V Operation
  • Power Shutdown to 1µA in Sleep Mode
  • 180µA Nap Mode (LTC1277) with Instant Wake-Up
  • Internal Reference Can Be Overdriven
  • Internal Synchronized Clock
  • 0V to 4.096V or ±2.048V Input Ranges (1mV/LSB)
  • 24-Lead SOL Package

The LTC1274/LTC1277 are 8µs sampling 12-bit A/D converters which draw only 2mA (typ) from single 5V or ±5V supplies. These easy-to-use devices come complete with a 2ms sample-and-hold, a precision reference and an internally trimmed clock. Unipolar and bipolar conversion modes add to the flexibility of the ADCs.

Two power-down modes are available in the LTC1277. In Napmode, the LTC1277 draws only 180µA and the instant wake-up from Nap mode allows the LTC1277 to be powered down even during brief inactive periods. In Sleep mode only 1µA will be drawn. A REFRDY signal is used to show the ADC is ready to sample after waking up from Sleep mode. The LTC1274 also provides the Sleep mode and REFRDY signal.

The A/D converters convert 0V to 4.096V unipolar inputs from a single 5V supply or ±2.048V bipolar inputs from ±5V supplies.

The LTC1274 has a single-ended input and a 12-bit parallel data format. The LTC1277 offers a differential input and a 2-byte read format. The bipolar mode is formatted as 2’s complement for the LTC1274 and offset binary for the LTC1277.

Applications

  • Battery-Powered Portable Systems
  • High Speed Data Acquisition for PCs
  • Digital Signal Processing
  • Multiplexed Data Acquisition Systems
  • Audio and Telecom Processing
  • Spectrum Analysis

LTC1274
12-Bit, 10mW, 100ksps ADCs with 1µA Shutdown
Single 5V Supply, 10mW, 100kHz, 12-Bit ADC Supply Current vs Sample Rate with Sleep and Nap Modes Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet