LT6235

PRODUCTION

60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family

Viewing:

Overview

  • Low Noise Voltage: 1.9nV/√Hz
  • Low Supply Current: 1.2mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Gain-Bandwidth Product:
    • LT6233: 60MHz; AV ≥ 1
    • LT6233-10: 375MHz; AV ≥ 10
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio: 115dB Typ
  • Output Current: 30mA
  • Operating Temperature Range: –40°C to 85°C
  • LT6233 Shutdown to 10μA Maximum
  • LT6233/LT6233-10 in a Low Profile (1mm) ThinSOT Package
  • Dual LT6234 in 8-Pin SO and Tiny DFN Packages
  • LT6235 in a 16-Pin SSOP Package

The LT6233/LT6234/LT6235 are single/dual/quad low noise, rail-to-rail output unity-gain stable op amps that feature 1.9nV/√Hz noise voltage and draw only 1.2mA of supply current per amplifier. These amplifiers combine very low noise and supply current with a 60MHz gain bandwidth product, a 17V/μs slew rate and are optimized for low supply voltage signal conditioning systems. The LT6233-10 is a single amplifier optimized for higher gain applications resulting in higher gain bandwidth and slew rate. The LT6233 and LT6233-10 include an enable pin that can be used to reduce the supply current to less than 10μA.

The amplifier family has an output that swings within 50mV of either supply rail to maximize the signal dynamic range in low supply applications and is specified on 3.3V, 5V and ±5V supplies. The en • √ISUPPLY product of 2.1 per amplifier is among the most noise efficient of any op amp.

The LT6233/LT6233-10 are available in the 6-lead SOT-23 package and the LT6234 dual is available in the 8-pin SO package with standard pinouts. For compact layouts, the dual is also available in a tiny dual fine pitch leadless package (DFN). The LT6235 is available in the 16-pin SSOP package.

Applications

  • Ultrasound Amplifiers
  • Low Noise, Low Power Signal Processing
  • Active Filters
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers

LT6235
60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family
Low Noise Low Power Instrumentation Amplifier Noise Voltage and Unbalanced Noise Current vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice


Models for the following parts are available in LTspice:

  • LT6235
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed