LT6222

PRODUCTION

Quad 60MHz, 20V/µs Low Power, Rail-to-Rail Input and Output Precision Op Amp

Viewing:

Overview

  • Gain Bandwidth Product: 60MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 1mA Max
  • Input Offset Voltage: 350μV Max
  • Input Bias Current: 150nA Max
  • Wide Supply Range: 2.2V to 12.6V
  • Large Output Current: 50mA Typ
  • Low Voltage Noise: 10nV√Hz Typ
  • Slew Rate: 20V/μs Typ
  • Common Mode Rejection: 102dB Typ
  • Power Supply Rejection: 105dB Typ
  • Open-Loop Gain: 100V/mV Typ
  • Operating Temperature Range: –40°C to 85°C
  • Single in the 8-Lead SO and 5-Lead Low Profile (1mm) ThinSOT Packages
  • Dual in the 8-Lead SO and (3mm × 3mm) DFN Packages
  • Quad in the 16-Lead SSOP Package

The LT6220/LT6221/LT6222 are single/dual/quad, low power, high speed rail-to-rail input and output operational amplifiers with excellent DC performance. The LT6220/ LT6221/LT6222 feature reduced supply current, lower input offset voltage, lower input bias current and higher DC gain than other devices with comparable bandwidth.

Typically, the LT6220/LT6221/LT6222 have an input offset voltage of less than 100μV, an input bias current of less than 15nA and an open-loop gain of 100V/mV. The parts have an input range that includes both supply rails and an output that swings within 10mV of either supply rail to maximize the signal dynamic range in low supply applications.

The LT6220/LT6221/LT6222 maintain performance for supplies from 2.2V to 12.6V and are specified at 3V, 5V and ±5V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output.

The LT6220 is housed in the 8-lead SO package with the standard op amp pinout as well as the 5-lead SOT-23 package. The LT6221 is available in 8-lead SO and DFN (3mm × 3mm low profile dual fine pitch leadless) packages with the standard op amp pinout. The LT6222 features the standard quad op amp configuration and is available in the 16-lead SSOP package. The LT6220/LT6221/LT6222 can be used as plug-in replacements for many op amps to improve input/output range and performance.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  • Active Filters
  • Video Amplifiers
  • Fast Current Sensing Amplifiers

LT6222
Quad 60MHz, 20V/µs Low Power, Rail-to-Rail Input and Output Precision Op Amp
Stepped-Gain Photodiode Amplifier VOS Distribution, VCM = 0V (S8, PNP Stage) Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice


Models for the following parts are available in LTspice:

  • LT6222
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6222 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed