LT5572

PRODUCTION

1.5GHz to 2.5GHz High Linearity Direct Quadrature Modulator

Viewing:

Overview

  • Direct Conversion from Baseband to RF
  • High Output: –2.5dB Conversion Gain
  • High OIP3: +21.6dBm at 2GHz
  • Low Output Noise Floor at 20MHz Offset:
    • No RF: –158.6dBm/Hz
    • POUT = 4dBm: –152.5dBm/Hz
  • Low Carrier Leakage: –39.4dBm at 2GHz
  • High Image Rejection: –41.2dBc at 2GHz
  • 4-Channel W-CDMA ACPR: –67.7dBc at 2.14GHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • High Impedance DC Interface to Baseband Inputs with 0.5V Common Mode Voltage
  • 16-Lead QFN 4mm × 4mm Package

The LT5572 is a direct I/Q modulator designed for high performance wireless applications, including wireless infrastructure. It allows direct modulation of an RF signal using differential baseband I and Q signals. It supports PHS, GSM, EDGE, TD-SCDMA, CDMA, CDMA2000, W-CDMA and other systems. It may also be configured as an image reject up-converting mixer by applying 90° phase-shifted signals to the I and Q inputs. The high impedance I/Q baseband inputs consist of voltage-to-current converters that in turn drive double-balanced mixers. The outputs of these mixers are summed and applied to an on-chip RF transformer which converts the differential mixer signals to a 50Ω single-ended output. The four balanced I and Q baseband input ports are intended for DC coupling from a source with a common mode voltage level of about 0.5V. The LO path consists of an LO buffer with single-ended input and precision quadrature generators that produce the LO drive for the mixers. The supply voltage range is 4.5V to 5.25V.

Applications

  • Infrastructure Tx for DCS, PCS and UMTS Bands
  • Image Reject Up-Converters for DCS, PCS and UMTS Bands
  • Low Noise Variable Phase Shifter for 1.5GHz to 2.5GHz Local Oscillator Signals

LT5572
1.5GHz to 2.5GHz High Linearity Direct Quadrature Modulator
Direct Conversion Transmitter Application W-CDMA ACPR, AltCPR and Noise  vs RF Output Power at 2.14GHz for  1, 2 and 4 Channels Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC945A

LT5572EUF | 2GHz I/Q Modulator w/ HiZ + 0.5VDC Bias Demo Board

Product Details

DC945A: Demo Board for the LT5572 1.5GHz to 2.5GHz High Linearity Direct Quadrature Modulator.

DC945A
LT5572EUF | 2GHz I/Q Modulator w/ HiZ + 0.5VDC Bias Demo Board
DC945A - Schematic

Latest Discussions

Recently Viewed