LT5538

PRODUCTION

40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range

Viewing:

Part Details

  • Frequency Range: 40MHz to 3.8GHz
  • 75dB Log Linear Dynamic Range
  • Exceptional Accuracy over Temperature
  • Linear DC Output vs. Input Power in dBm
  • –72dBm Detection Sensitivity
  • Single-ended RF Input
  • Low Supply Current: 29mA
  • Supply Voltage: 3V to 5.25V
  • 8-lead DFN 3mm × 3mm package
LT5538
40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range
40MHz - 3.8GHz Logarithmic RF Detector Output Voltage and Linearity Error vs Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1120A

LT5538IDD | 40MHz to 3.8GHz 75dB Dynamic Range Log Detector. Board Optimized for 40MHz to 2.7GHz. Call Factory for Higher Frequency

Product Details

DC1120A: Demo Board for LT5538 40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range


 


DC1120A
LT5538IDD | 40MHz to 3.8GHz 75dB Dynamic Range Log Detector. Board Optimized for 40MHz to 2.7GHz. Call Factory for Higher Frequency
DC1120A Demo Board DC1120A Demo Board DC1120A Demo Board DC1120A Demo Board DC1120A - Schematic

Latest Discussions

Recently Viewed