LT3383
RECOMMENDED FOR NEW DESIGNSMultioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators
- Part Models
- 10
- 1ku List Price
- Starting From $6.41
Overview
- Quad Adjustable High Efficiency Step-Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A
- Three 300mA LDO Regulators (Two Adjustable)
- Independent Enable Pin-Strap Sequencing
- Power Good
- 2.25MHz Switching Frequency
- 12µA Standby Current
- 150°C TJ Operation (LT3383H)
- Side Wettable 40-Lead 6mm × 6mm QFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT3383 is a complete power management solution for advanced portable application processor-based systems. The device contains four synchronous step-down DC/DC converters for core, memory, I/O, and system on-chip (SoC) rails and three 300mA LDO regulators for low noise analog supplies.
Regulator start-up is sequenced by connecting outputs to enable pins in the desired order. A master power-on pin is provided to initiate pin-strapped power-on sequences.
A status pin is available to indicate regulator undervoltages. If an overtemperature or low supply fault is detected all regulators are disabled during the fault condition.
The device is available in a 40-lead 6mm × 6mm QFN with wettable flanks for optical inspection.
APPLICATIONS
- Automotive
- Industrial
- Communications
- General Purpose Multichannel Power Supplies
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3383EUJM#PBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383EUJM#TRPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383HUJM#PBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383HUJM#TRPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383HUJM#WPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383HUJM#WTRPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383IUJM#PBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383IUJM#TRPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383IUJM#WPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) | ||
| LT3383IUJM#WTRPBF | 40-Lead QFN (6mm x 6mm, Plastic Side Wettable) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LT3383EUJM#PBF | PRODUCTION | |
| LT3383EUJM#TRPBF | PRODUCTION | |
| LT3383HUJM#PBF | PRODUCTION | |
| LT3383HUJM#TRPBF | PRODUCTION | |
| LT3383IUJM#PBF | PRODUCTION | |
| LT3383IUJM#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LT3383HUJM#WPBF | PRODUCTION | |
| LT3383HUJM#WTRPBF | PRODUCTION | |
| LT3383IUJM#WPBF | PRODUCTION | |
| LT3383IUJM#WTRPBF | PRODUCTION | |
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LT3383HUJM#WPBF | PRODUCTION | |
| LT3383HUJM#WTRPBF | PRODUCTION | |
| LT3383IUJM#WPBF | PRODUCTION | |
| LT3383IUJM#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT3383
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.